(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Nipple - Threaded Both Ends, Male BSPT, 304 Stainless Steel, Schedule 40

Pipe Nipple - Threaded Both Ends, Male BSPT, 304 Stainless Steel, Schedule 40

Pipe Nipples make a watertight seal when they’re used for connecting piping to threaded fittings, valves or equipment. Alumininum has excellent corrosion resistance while being lightweight.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-15279
ZUSA-PF-15280
ZUSA-PF-15281
ZUSA-PF-15282
ZUSA-PF-15283
ZUSA-PF-15284
ZUSA-PF-15285
ZUSA-PF-15286
ZUSA-PF-15287
ZUSA-PF-15288
ZUSA-PF-15289
ZUSA-PF-15290
ZUSA-PF-15291
ZUSA-PF-15292
ZUSA-PF-15293
ZUSA-PF-15294
ZUSA-PF-15295
ZUSA-PF-15296
ZUSA-PF-15297
ZUSA-PF-15298
ZUSA-PF-15299
ZUSA-PF-15300
ZUSA-PF-15301
ZUSA-PF-15302
ZUSA-PF-15303
ZUSA-PF-15304
ZUSA-PF-15305
ZUSA-PF-15306
ZUSA-PF-15307
ZUSA-PF-15308
ZUSA-PF-15309
ZUSA-PF-15310
ZUSA-PF-15311
ZUSA-PF-15312
ZUSA-PF-15313
ZUSA-PF-15314
ZUSA-PF-15315
ZUSA-PF-15316
ZUSA-PF-15317
ZUSA-PF-15318
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size Length
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"2"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"3"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"4"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"6"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/8"12"
1 Piece(s)

Quote

1/4" BSPT Male1/4" BSPT Male1/4"2"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"3"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"4"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"6"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male1/4"12"
1 Piece(s)

Quote

3/8" BSPT Male3/8" BSPT Male3/8"2"
1 Piece(s)

Quote

3/8" BSPT Male3/8" BSPT Male3/8"3"
1 Piece(s)

Quote

3/8" BSPT Male3/8" BSPT Male3/8"4"
1 Piece(s)

81 Days

3/8" BSPT Male3/8" BSPT Male3/8"6"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male3/8"12"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"2"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"3"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"4"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"6"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male1/2"12"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"2"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"3"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"4"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"6"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male3/4"12"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"2"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"3"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"4"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"6"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1"12"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"2"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"3"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"4"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"6"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male1-1/2"12"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"2"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"3"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"4"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"6"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male2"12"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Steel Pipe
Connecting Shape Nipples Connection Thread Type M1 R Applicable Fluid Water / Gas / Oil
Divisions of Max. Operating Pressure 2.0Mpa or Less

Additional Products in this Category

Tech Support