(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cord Stock - Neoprene

Cord Stock - Neoprene

O-rings are designed to be seated and compressed in order to create a seal. Different profiles are used depending on the application and use case. Square profile o-rings require less pressure than round-profile o-rings and will not roll or twist in moving applications. Cord stock, also known as rubber cord, is used to create o-rings whenever a molded o-ring is unsuitable for use.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-RC-1739
ZUSA-RC-1769
ZUSA-RC-1806
ZUSA-RC-1836
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
1 Piece(s)

13 Days

100'
1 Piece(s)

13 Days

50'
1 Piece(s)

Quote

25'
1 Piece(s)

Quote

10'

Loading...

  1. 1

Basic Information

Type Others Material Chloroprene Rubber Environment, Applications Mineral Oil Resistant / Animal and Vegetable Oil Resistant / Chemical Resistant / Water Resistant
Material Neoprene Cross Section (Actual) 0.070" Cross Section (Fractional) 1/16"
Durometer 70A Cross Section Shape Round Color Black
Grade Standard Temperature Range 0° to 210° F

Additional Products in this Category

Tech Support