(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - with Thread Sealant, Hex Nipple, Male NPT x Male BSPT, 304 Stainless Steel, Class 150 (Part Numbers)

Pipe Fitting - with Thread Sealant, Hex Nipple, Male NPT x Male BSPT, 304 Stainless Steel, Class 150

304 stainless steel Hex Nipple Pipe Fitting made with Thread Sealant can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8374
ZUSA-PF-8375
ZUSA-PF-8376
ZUSA-PF-8377
ZUSA-PF-8378
ZUSA-PF-8379
ZUSA-PF-8380
ZUSA-PF-8381
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

13 Days

1/8" NPT Male1/8" BSPT Male1/8"
1 Piece(s)

13 Days

1/4" NPT Male1/4" BSPT Male1/4"
1 Piece(s)

Quote

3/8" NPT Male3/8" BSPT Male3/8"
1 Piece(s)

Quote

1/2" NPT Male1/2" BSPT Male1/2"
1 Piece(s)

Quote

3/4" NPT Male3/4" BSPT Male3/4"
1 Piece(s)

81 Days

1" NPT Male1" BSPT Male1"
1 Piece(s)

13 Days

1-1/2" NPT Male1-1/2" BSPT Male1-1/2"
1 Piece(s)

81 Days

2" NPT Male2" BSPT Male2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Thread Type NPT
Surface Treatment Not Provided Material 304 Stainless Steel Style Hex Nipple
Shape Straight Pipe Thread Type NPT, BSPT

Additional Products in this Category

Tech Support