(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Valve - Threaded, Full Port, 1000 psi, 2-piece,Female NPT x Male NPT, 304 Stainless Steel

Ball Valve - Threaded, Full Port, 1000 psi, 2-piece,Female NPT x  Male NPT, 304 Stainless Steel

2-Piece Ball valves are a durable and reliable way to control flow through a closed pipe system. To quickly start and stop flow, manually open and close these valves. Full port valves do not restrict flow, but standard port valves slightly restrict flow.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-VLV-149
ZUSA-VLV-150
ZUSA-VLV-151
ZUSA-VLV-152
ZUSA-VLV-153
ZUSA-VLV-154
ZUSA-VLV-155
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Supply Side, Plumbing Pipe Dia.
(Ø)
Control Side, Plumbing Thread Nominal Controller Side, Plumbing Pipe Dia.
(Ø)
Length L
(mm)
Handle Dia. D
(Ø)
1 Piece(s)

Quote

1/41/4"1/41/4"4499.5mm
1 Piece(s)

13 Days

3/83/8"1/23/8"4499.5mm
1 Piece(s)

51 Days

1/21/2"3/41/2"6599.5mm
1 Piece(s)

13 Days

3/43/4"13/4"74126.5mm
1 Piece(s)

Quote

11"1 1/81"80126.5mm
1 Piece(s)

13 Days

1 1/21 1/2"21 1/2"109153mm
1 Piece(s)

13 Days

22"2 1/22"122192mm

Loading...

  1. 1

Basic Information

Valve Type Ball Valves Ball Valve Type Full Bore Type Applicable Fluid Water / Air / Oil / Steam
Main Body Shape Straight Port Shape T Port Body Material 304 Stainless Steel (SUS304)
Operation Method Manual Type Supply Side, Connection Type NPT Operating Temperature Range(℃) -17::232
Operating Pressure Range(MPa) 0::6 Body Lining Not Provided Handle Shape Lever
Control Side, Connection Type Butt Welding

Additional Products in this Category

Tech Support