(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Tees - Reducer, Aluminum, Pipe Fitting, Female NPT, Class 150

Tees - Reducer, Aluminum, Pipe Fitting, Female NPT, Class 150

Branch Tee Reducer Female NPT pipe made of Aluminum is lighter weight than steel or copper, and is well-known for being corrosion resistant. Both indoor and outdoor applications include plumbing, and compressed air systems, racks and railings, hydraulic systems, and fuel lines. Heat-conductive capabilities make the material a good alternative to steel. Aluminum pipe fittings come in a variety of sizes and shapes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-9535
ZUSA-PF-9536
ZUSA-PF-9537
ZUSA-PF-9538
ZUSA-PF-9539
ZUSA-PF-9540
ZUSA-PF-9541
ZUSA-PF-9542
ZUSA-PF-9543
ZUSA-PF-9544
ZUSA-PF-9545
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 2
(inch)
1 Piece(s)

13 Days

1/21/4
1 Piece(s)

13 Days

3/43/8
1 Piece(s)

13 Days

3/41/2
1 Piece(s)

13 Days

11/2
1 Piece(s)

13 Days

1 1/43/4
1 Piece(s)

13 Days

1 1/41
1 Piece(s)

Quote

1 1/21/2
1 Piece(s)

13 Days

1 1/23/4
1 Piece(s)

13 Days

1 1/21
1 Piece(s)

Quote

23/4
1 Piece(s)

13 Days

21

Loading...

  1. 1

Basic Information

Material Aluminum Max. Operating Pressure 150 Connection Thread Type NPT

Additional Products in this Category

Tech Support