(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Elbow - Reducer, 90°, Aluminum, Pipe Fitting, Female NPT to Male NPT, Class 150

Elbow - Reducer, 90°, Aluminum, Pipe Fitting, Female NPT to Male NPT, Class 150

Aluminum Female NPT Elbow Reducer is lighter weight than steel or copper, and is well-known for being corrosion resistant. Both indoor and outdoor applications include plumbing, and compressed air systems, racks and railings, hydraulic systems, and fuel lines. Heat-conductive capabilities make the material a good alternative to steel. Aluminum pipe fittings come in a variety of sizes and shapes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-9495
ZUSA-PF-9496
ZUSA-PF-9497
ZUSA-PF-9498
ZUSA-PF-9499
ZUSA-PF-9500
ZUSA-PF-9501
ZUSA-PF-9502
ZUSA-PF-9503
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 2
(inch)
1 Piece(s)

13 Days

1/21/4
1 Piece(s)

13 Days

1/23/8
1 Piece(s)

13 Days

3/41/2
1 Piece(s)

13 Days

11/2
1 Piece(s)

13 Days

13/4
1 Piece(s)

13 Days

1 1/41
1 Piece(s)

13 Days

1 1/21
1 Piece(s)

13 Days

1 1/21 1/4
1 Piece(s)

13 Days

21 1/2

Loading...

  1. 1

Basic Information

Material Aluminum Max. Operating Pressure 150 Connection Shape Elbow
Connection Thread Type NPT

Additional Products in this Category

Tech Support