(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bushing - Aluminum, Pipe Fitting, Female NPT to Male NPT, Class 150

Hex Bushing - Aluminum, Pipe Fitting, Female NPT to Male NPT, Class 150

Aluminum Hex Bushing Male - Female NPT pipe fitting is lighter weight than steel or copper, and is well-known for being corrosion resistant. Both indoor and outdoor applications include plumbing, and compressed air systems, racks and railings, hydraulic systems, and fuel lines. Heat-conductive capabilities make the material a good alternative to steel. Aluminum pipe fittings come in a variety of sizes and shapes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-9391
ZUSA-PF-9392
ZUSA-PF-9393
ZUSA-PF-9394
ZUSA-PF-9395
ZUSA-PF-9396
ZUSA-PF-9397
ZUSA-PF-9398
ZUSA-PF-9399
ZUSA-PF-9400
ZUSA-PF-9401
ZUSA-PF-9402
ZUSA-PF-9403
ZUSA-PF-9404
ZUSA-PF-9405
ZUSA-PF-9406
ZUSA-PF-9407
ZUSA-PF-9408
ZUSA-PF-9409
ZUSA-PF-9410
ZUSA-PF-9411
ZUSA-PF-9412
ZUSA-PF-9413
ZUSA-PF-9414
ZUSA-PF-9415
ZUSA-PF-9416
ZUSA-PF-9417
ZUSA-PF-9418
ZUSA-PF-9419
ZUSA-PF-9420
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 2
(inch)
1 Piece(s)

13 Days

1/41/8
1 Piece(s)

13 Days

3/81/8
1 Piece(s)

13 Days

3/81/4
1 Piece(s)

13 Days

1/21/8
1 Piece(s)

13 Days

1/21/4
1 Piece(s)

13 Days

1/23/8
1 Piece(s)

Quote

3/41/4
1 Piece(s)

Quote

3/43/8
1 Piece(s)

Quote

3/41/2
1 Piece(s)

13 Days

11/4
1 Piece(s)

13 Days

13/8
1 Piece(s)

51 Days

11/2
1 Piece(s)

13 Days

13/4
1 Piece(s)

Quote

1 1/41/2
1 Piece(s)

13 Days

1 1/43/4
1 Piece(s)

51 Days

1 1/41
1 Piece(s)

51 Days

1 1/21/2
1 Piece(s)

13 Days

1 1/23/4
1 Piece(s)

Quote

1 1/21
1 Piece(s)

Quote

1 1/21 1/4
1 Piece(s)

13 Days

21/2
1 Piece(s)

13 Days

23/4
1 Piece(s)

13 Days

21
1 Piece(s)

13 Days

21 1/4
1 Piece(s)

13 Days

21 1/2
1 Piece(s)

13 Days

2 1/21
1 Piece(s)

13 Days

2 1/22
1 Piece(s)

13 Days

31 1/2
1 Piece(s)

13 Days

32
1 Piece(s)

51 Days

32 1/2

Loading...

  1. 1

Basic Information

Material Aluminum Max. Operating Pressure 150 Connection Thread Type NPT

Additional Products in this Category

Tech Support