(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter - Brass, Pipe Fitting, Female NPT to Male BSPT, Class 1000

Adapter - Brass, Pipe Fitting, Female NPT to Male BSPT, Class 1000

NPT Female - BSPT Male Adapter Pipe Fitting made of Brass is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-9311
ZUSA-PF-9312
ZUSA-PF-9313
ZUSA-PF-9314
ZUSA-PF-9315
ZUSA-PF-9316
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/8
1 Piece(s)

13 Days

1/4
1 Piece(s)

13 Days

3/8
1 Piece(s)

13 Days

1/2
1 Piece(s)

13 Days

3/4
1 Piece(s)

13 Days

1

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 1000 Connection Thread Type NPT

Additional Products in this Category

Tech Support