(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Hex Bushing - Nickel-Plated Brass, Pipe Fitting, Female NPT to Male NPT, Class 1000

Hex Bushing - Nickel-Plated Brass, Pipe Fitting, Female NPT to Male NPT, Class 1000

Hex Bushing Male - Female NPTF Fitting made of Nickel-Plated Brass has good corrosion resistance and is an excellent choice for use with hot and cold water, and Nickel provides an excellent heat exchanger. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications. Nickel plating ensures the material is more corrosion resistant, less porous, and lower coefficient of friction.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-9028
ZUSA-PF-9029
ZUSA-PF-9030
ZUSA-PF-9031
ZUSA-PF-9032
ZUSA-PF-9033
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 2
(inch)
1 Piece(s)

13 Days

1/41/8
1 Piece(s)

13 Days

3/81/8
1 Piece(s)

13 Days

3/81/4
1 Piece(s)

13 Days

1/21/8
1 Piece(s)

13 Days

1/21/4
1 Piece(s)

13 Days

1/23/8

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment Nickel Plating Max. Operating Pressure 1000
Connection Thread Type NPT

Additional Products in this Category

Tech Support