(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter - Zinc-Galvanized Steel, Instrumentation Pipe Fitting, Female NPT to Male NPT (Part Numbers)

Adapter - Zinc-Galvanized Steel, Instrumentation Pipe Fitting, Female NPT to Male NPT

Adapter Female - Male NPT instrumentation Pipe Fitting Galvanized steel is a zinc-coated, thick-walled steel that is resistant to rust, mineral buildup, and corrosion. Able to withstand wet conditions, zinc galvanized steel pipe and fittings have been used to work with water and oil in industries such as chemical, water supply line, sewer lines, farm irrigation, waste incineration, and scaffolding.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8973
ZUSA-PF-8974
ZUSA-PF-8975
ZUSA-PF-8976
ZUSA-PF-8977
ZUSA-PF-8978
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure Thread Size 1
(inch)
1 Piece(s)

Quote

65001/8
1 Piece(s)

51 Days

66001/4
1 Piece(s)

13 Days

53003/8
1 Piece(s)

13 Days

49001/2
1 Piece(s)

13 Days

46003/4
1 Piece(s)

13 Days

44001

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment Zinc Plating Connection Thread Type NPT

Additional Products in this Category

Tech Support