(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug - Square Socket, Brass, Pipe Fitting Male BSPT, Class 125

Plug - Square Socket, Brass, Pipe Fitting Male BSPT, Class 125

Square Socket Male BSPT Plugs made with Brass is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-10565
ZUSA-PF-10566
ZUSA-PF-10567
ZUSA-PF-10568
ZUSA-PF-10569
ZUSA-PF-10570
ZUSA-PF-10571
ZUSA-PF-10572
ZUSA-PF-10573
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/2
1 Piece(s)

13 Days

3/4
1 Piece(s)

13 Days

1
1 Piece(s)

13 Days

1 1/4
1 Piece(s)

13 Days

1 1/2
1 Piece(s)

13 Days

2
1 Piece(s)

13 Days

2 1/2
1 Piece(s)

13 Days

3
1 Piece(s)

13 Days

4

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Thread Type R

Additional Products in this Category

Tech Support