(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

45° Elbows - Brass, Pipe Fitting, Female NPT, Class 125

45° Elbows - Brass, Pipe Fitting, Female NPT, Class 125

Brass 45 Degree Female NPT pipe fitting is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-10410
ZUSA-PF-10411
ZUSA-PF-10419
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/8
1 Piece(s)

13 Days

1/4
1 Piece(s)

51 Days

2 1/2

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Shape Elbow
Connection Thread Type NPT

Additional Products in this Category

Tech Support