(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coupler - Reducer, Brass, Pipe Fitting, Female NPT, Class 125

Coupler - Reducer, Brass, Pipe Fitting, Female NPT, Class 125

Brass Reducing Female Coupling is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-10282
ZUSA-PF-10284
ZUSA-PF-10290
ZUSA-PF-10291
ZUSA-PF-10294
ZUSA-PF-10297
ZUSA-PF-10298
ZUSA-PF-10301
ZUSA-PF-10302
ZUSA-PF-10306
ZUSA-PF-10307
ZUSA-PF-10309
ZUSA-PF-10311
ZUSA-PF-10312
ZUSA-PF-10313
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 2
(inch)
1 Piece(s)

13 Days

3/81/8
1 Piece(s)

13 Days

1/21/8
1 Piece(s)

13 Days

11/4
1 Piece(s)

13 Days

13/8
1 Piece(s)

13 Days

1 1/41/2
1 Piece(s)

13 Days

1 1/21/2
1 Piece(s)

13 Days

1 1/23/4
1 Piece(s)

51 Days

21/2
1 Piece(s)

13 Days

23/4
1 Piece(s)

13 Days

2 1/21 1/4
1 Piece(s)

13 Days

2 1/21 1/2
1 Piece(s)

13 Days

31
1 Piece(s)

Quote

32 1/2
1 Piece(s)

13 Days

42
1 Piece(s)

13 Days

43

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Thread Type NPT

Additional Products in this Category

Tech Support