(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Close Pipe Nipple - BSPT x Male NPT, 304 Stainless Steel, Schedule 80

Close Pipe Nipple - BSPT x Male NPT, 304 Stainless Steel, Schedule 80

304 stainless steel Close Pipe Nipple Instrumentation Pipe Fitting can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-15461
ZUSA-PF-15462
ZUSA-PF-15463
ZUSA-PF-15464
ZUSA-PF-15465
ZUSA-PF-15466
ZUSA-PF-15467
ZUSA-PF-15468
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

Quote

1/8" BSPT Male1/8" NPT Male1/8"
1 Piece(s)

Quote

1/4" BSPT Male1/4" NPT Male1/4"
1 Piece(s)

Quote

3/8" BSPT Male3/8" NPT Male3/8"
1 Piece(s)

Quote

1/2" BSPT Male1/2" NPT Male1/2"
1 Piece(s)

Quote

3/4" BSPT Male3/4" NPT Male3/4"
1 Piece(s)

Quote

1" BSPT Male1" NPT Male1"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" NPT Male1-1/2"
1 Piece(s)

Quote

2" BSPT Male2" NPT Male2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Thread Type R
Surface Treatment Not Provided Material 304 Stainless Steel Style Close Nipple
Pipe Thread Type BSPT x NPT

Additional Products in this Category

Tech Support