(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fitting - Adapter, Female BSPT x Male NPT, 316 Stainless Steel

Instrumentation Pipe Fitting - Adapter, Female BSPT x Male NPT, 316 Stainless Steel

Adapter Instrumentation Pipe Fitting made in 316 stainless steel has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8764
ZUSA-PF-8765
ZUSA-PF-8766
ZUSA-PF-8767
ZUSA-PF-8768
ZUSA-PF-8769
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Connection A Connection B Pipe Size
1 Piece(s)

13 Days

441/8" BSPT Female1/8" NPT Male1/8"
1 Piece(s)

13 Days

451/4" BSPT Female1/4" NPT Male1/4"
1 Piece(s)

13 Days

363/8" BSPT Female3/8" NPT Male3/8"
1 Piece(s)

13 Days

331/2" BSPT Female1/2" NPT Male1/2"
1 Piece(s)

13 Days

313/4" BSPT Female3/4" NPT Male3/4"
1 Piece(s)

13 Days

301" BSPT Female1" NPT Male1"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Thread <-> Thread, Direction Connection Thread Type NPT Surface Treatment Not Provided
Material 316 Stainless Steel Style Adapter Shape Straight
Pipe Thread Type NPT, BSPT

Additional Products in this Category

Tech Support