(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

316 Stainless Steel Adapter Instrumentation Pipe Fitting Female NPT x Male BSPP (Part Numbers)

316 Stainless Steel Adapter Instrumentation Pipe Fitting Female NPT x Male BSPP

316 stainless steel Adapter Instrumentation Pipe fitting has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8746
ZUSA-PF-8747
ZUSA-PF-8748
ZUSA-PF-8749
ZUSA-PF-8750
ZUSA-PF-8751
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Connection A Connection B Pipe Size
1 Piece(s)

51 Days

441/8" NPT Female1/8" BSPP Male1/8"
1 Piece(s)

13 Days

451/4" NPT Female1/4" BSPP Male1/4"
1 Piece(s)

13 Days

363/8" NPT Female3/8" BSPP Male3/8"
1 Piece(s)

13 Days

331/2" NPT Female1/2" BSPP Male1/2"
1 Piece(s)

13 Days

313/4" NPT Female3/4" BSPP Male3/4"
1 Piece(s)

13 Days

301" NPT Female1" BSPP Male1"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Thread <-> Thread, Direction Connection Thread Type NPT Surface Treatment Not Provided
Material 316 Stainless Steel Style Adapter Shape Straight
Pipe Thread Type NPT, BSPP

Additional Products in this Category

Tech Support