(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fitting - Hex Coupling, 304 Stainless Steel, Female NPT

Instrumentation Pipe Fitting - Hex Coupling, 304 Stainless Steel, Female NPT

304 stainless steel Hex Coupling can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-7802
ZUSA-PF-7803
ZUSA-PF-7804
ZUSA-PF-7805
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Connection A Connection B Pipe Size
1 Piece(s)

13 Days

421/8" NPT Female1/8" NPT Female1/8"
1 Piece(s)

Quote

421/4" NPT Female1/4" NPT Female1/4"
1 Piece(s)

Quote

333/8" NPT Female3/8" NPT Female3/8"
1 Piece(s)

13 Days

311/2" NPT Female1/2" NPT Female1/2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Thread <-> Thread, Direction Connection Thread Type NPT Surface Treatment Not Provided
Material 304 Stainless Steel Style Hex Coupling Shape Straight
Pipe Thread Type NPT

Additional Products in this Category

Tech Support