(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - with Thread Sealant, Street Elbow, Male BSPT Male x Female BSPT, 316 Stainless Steel, Class 150 (Part Numbers)

Pipe Fitting - with Thread Sealant,  Street Elbow, Male BSPT Male x Female BSPT, 316 Stainless Steel, Class 150

316 stainless steel Street Elbow with Thread Sealant has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8428
ZUSA-PF-8429
ZUSA-PF-8430
ZUSA-PF-8431
ZUSA-PF-8432
ZUSA-PF-8433
ZUSA-PF-8434
ZUSA-PF-8435
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

81 Days

1/8" BSPT Male1/8" BSPT Female1/8"
1 Piece(s)

Quote

1/4" BSPT Male1/4" BSPT Female1/4"
1 Piece(s)

Quote

3/8" BSPT Male3/8" BSPT Female3/8"
1 Piece(s)

81 Days

1/2" BSPT Male1/2" BSPT Female1/2"
1 Piece(s)

81 Days

3/4" BSPT Male3/4" BSPT Female3/4"
1 Piece(s)

81 Days

1" BSPT Male1" BSPT Female1"
1 Piece(s)

81 Days

1-1/2" BSPT Male1-1/2" BSPT Female1-1/2"
1 Piece(s)

81 Days

2" BSPT Male2" BSPT Female2"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Type - Thread Direction 90° Elbow
Connection Thread Type R Surface Treatment Not Provided Material 316 Stainless Steel
Style Street Elbow Shape 90 Degree Elbow Pipe Thread Type BSPT

Additional Products in this Category

Tech Support