(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - with Thread Sealant, Hex Bushing, Male BSPT x Female BSPT, 304 Stainless Steel, Class 150

Pipe Fitting - with Thread Sealant, Hex Bushing, Male BSPT x Female BSPT, 304 Stainless Steel, Class 150

304 stainless steel Hex Bushing with Thread Sealant can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8356
ZUSA-PF-8357
ZUSA-PF-8358
ZUSA-PF-8359
ZUSA-PF-8360
ZUSA-PF-8361
ZUSA-PF-8362
ZUSA-PF-8363
ZUSA-PF-8364
ZUSA-PF-8365
ZUSA-PF-8366
ZUSA-PF-8367
ZUSA-PF-8368
ZUSA-PF-8369
ZUSA-PF-8370
ZUSA-PF-8371
ZUSA-PF-8372
ZUSA-PF-8373
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size
1 Piece(s)

Quote

1/4" x 1/8"
1 Piece(s)

Quote

3/8" x 1/4"
1 Piece(s)

81 Days

3/8" x 1/8"
1 Piece(s)

Quote

1/2" x 1/4"
1 Piece(s)

13 Days

1/2" x 1/8"
1 Piece(s)

Quote

1/2" x 3/8"
1 Piece(s)

Quote

3/4" x 1/2"
1 Piece(s)

Quote

3/4" x 1/4"
1 Piece(s)

81 Days

3/4" x 3/8"
1 Piece(s)

Quote

1" x 1/2"
1 Piece(s)

Quote

1" x 1/4"
1 Piece(s)

Quote

1" x 3/4"
1 Piece(s)

Quote

1" x 3/8"
1 Piece(s)

81 Days

1 1/2" x 1"
1 Piece(s)

Quote

1 1/2" x 1 1/4"
1 Piece(s)

Quote

1 1/2" x 3/4"
1 Piece(s)

Quote

2" x 1"
1 Piece(s)

Quote

2" x 1 1/2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Shape Hex Bushing

Additional Products in this Category

Tech Support