(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - with Thread Sealant, Hex Head Plug, Male BSPT, 304 Stainless Steel, Class 150

Pipe Fitting - with Thread Sealant, Hex Head Plug, Male BSPT, 304 Stainless Steel, Class 150

304 stainless steel Hex Head Plug with Thread Sealant can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8340
ZUSA-PF-8341
ZUSA-PF-8342
ZUSA-PF-8343
ZUSA-PF-8344
ZUSA-PF-8345
ZUSA-PF-8346
ZUSA-PF-8347
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size
1 Piece(s)

81 Days

1/8"
1 Piece(s)

81 Days

1/4"
1 Piece(s)

Quote

3/8"
1 Piece(s)

13 Days

1/2"
1 Piece(s)

81 Days

3/4"
1 Piece(s)

81 Days

1"
1 Piece(s)

81 Days

1 1/2"
1 Piece(s)

81 Days

2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Related Products Shape Hex Head Plug

Additional Products in this Category

Tech Support