(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Pipe Fitting - Hex Nipple, Male BSPT, 304 Stainless Steel, Class 150

Pipe Fitting - Hex Nipple, Male BSPT, 304 Stainless Steel, Class 150

316 stainless steel Hex Nipple piping has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8078
ZUSA-PF-8079
ZUSA-PF-8080
ZUSA-PF-8081
ZUSA-PF-8082
ZUSA-PF-8083
ZUSA-PF-8084
ZUSA-PF-8085
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Thread Type R
Surface Treatment Not Provided Material 304 Stainless Steel Style Hex Nipple
Shape Straight Pipe Thread Type BSPT

Additional Products in this Category

Tech Support