(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Tee, Female BSPT, 316 Stainless Steel, Class 150 (Part Numbers)

Pipe Fitting - Tee, Female BSPT, 316 Stainless Steel, Class 150

316 stainless steel Tee piping has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-7478
ZUSA-PF-7479
ZUSA-PF-7480
ZUSA-PF-7481
ZUSA-PF-7482
ZUSA-PF-7483
ZUSA-PF-7484
ZUSA-PF-7485
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

13 Days

1/8" BSPT Female1/8" BSPT Female1/8"
1 Piece(s)

13 Days

1/4" BSPT Female1/4" BSPT Female1/4"
1 Piece(s)

13 Days

3/8" BSPT Female3/8" BSPT Female3/8"
1 Piece(s)

13 Days

1/2" BSPT Female1/2" BSPT Female1/2"
1 Piece(s)

13 Days

3/4" BSPT Female3/4" BSPT Female3/4"
1 Piece(s)

13 Days

1" BSPT Female1" BSPT Female1"
1 Piece(s)

13 Days

1-1/2" BSPT Female1-1/2" BSPT Female1-1/2"
1 Piece(s)

51 Days

2" BSPT Female2" BSPT Female2"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Branch Connection Type - Thread Branch Tees+B4712
Connection Thread Type Rc Surface Treatment Not Provided Material 316 Stainless Steel
Style Tee Shape Tee Pipe Thread Type BSPT

Additional Products in this Category

Tech Support