(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Hex Bushing, Male BSPT x Female BSPT, 316 Stainless Steel, Class 150

Pipe Fitting - Hex Bushing, Male BSPT x Female BSPT, 316 Stainless Steel, Class 150

316 stainless steel Hex Bushing Pipe Fitting has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-7567
ZUSA-PF-7568
ZUSA-PF-7569
ZUSA-PF-7570
ZUSA-PF-7571
ZUSA-PF-7572
ZUSA-PF-7573
ZUSA-PF-7575
ZUSA-PF-7576
ZUSA-PF-7577
ZUSA-PF-8313
ZUSA-PF-8314
ZUSA-PF-8315
ZUSA-PF-8316
ZUSA-PF-8317
ZUSA-PF-8318
ZUSA-PF-8319
ZUSA-PF-8320
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

81 Days

1/4" BSPT Male1/8" BSPT Female1/4" x 1/8"
1 Piece(s)

13 Days

3/8" BSPT Male1/4" BSPT Female3/8" x 1/4"
1 Piece(s)

13 Days

1/2" BSPT Male1/4" BSPT Female1/2" x 1/4"
1 Piece(s)

Quote

1/2" BSPT Male3/8" BSPT Female1/2" x 3/8"
1 Piece(s)

Quote

3/4" BSPT Male1/2" BSPT Female3/4" x 1/2"
1 Piece(s)

Quote

1" BSPT Male1/2" BSPT Female1" x 1/2"
1 Piece(s)

81 Days

1" BSPT Male3/4" BSPT Female1" x 3/4"
1 Piece(s)

13 Days

1-1/2" BSPT Male1" BSPT Female1-1/2" x 1"
1 Piece(s)

Quote

2" BSPT Male1" BSPT Female2" x 1"
1 Piece(s)

13 Days

2" BSPT Male1-1/2" BSPT Female2" x 1-1/2"
1 Piece(s)

Quote

3/8" BSPT Male1/8" BSPT Female3/8" x 1/8"
1 Piece(s)

Quote

1/2" BSPT Male1/8" BSPT Female1/2" x 1/8"
1 Piece(s)

13 Days

3/4" BSPT Male1/4" BSPT Female3/4" x 1/4"
1 Piece(s)

13 Days

3/4" BSPT Male3/8" BSPT Female3/4" x 3/8"
1 Piece(s)

Quote

1" BSPT Male1/4" BSPT Female1" x 1/4"
1 Piece(s)

13 Days

1" BSPT Male3/8" BSPT Female1" x 3/8"
1 Piece(s)

13 Days

1-1/2" BSPT Male3/4" BSPT Female1-1/2" x 3/4"
1 Piece(s)

Quote

1-1/2" BSPT Male1-1/4" BSPT Female1-1/2" x 1-1/4"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Thread Type R
Surface Treatment Not Provided Material 316 Stainless Steel Style Hex Bushing
Shape Straight Pipe Thread Type BSPT

Additional Products in this Category

Tech Support