(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Pipe Fitting - Hex Bushing, Male BSPT x Female BSPT, 304 Stainless Steel, Class 150 (Part Numbers)

Pipe Fitting - Hex Bushing, Male BSPT x Female BSPT, 304 Stainless Steel, Class 150

304 stainless steel Hex Bushing can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8164
ZUSA-PF-8165
ZUSA-PF-8166
ZUSA-PF-8167
ZUSA-PF-8168
ZUSA-PF-8169
ZUSA-PF-8170
ZUSA-PF-8171
ZUSA-PF-8172
ZUSA-PF-8173
ZUSA-PF-8174
ZUSA-PF-8175
ZUSA-PF-8176
ZUSA-PF-8177
ZUSA-PF-8178
ZUSA-PF-8179
ZUSA-PF-8180
ZUSA-PF-8181
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

13 Days

1/4" BSPT Male1/8" BSPT Female1/4" x 1/8"
1 Piece(s)

51 Days

3/8" BSPT Male1/8" BSPT Female3/8" x 1/8"
1 Piece(s)

51 Days

3/8" BSPT Male1/4" BSPT Female3/8" x 1/4"
1 Piece(s)

13 Days

1/2" BSPT Male1/8" BSPT Female1/2" x 1/8"
1 Piece(s)

13 Days

1/2" BSPT Male1/4" BSPT Female1/2" x 1/4"
1 Piece(s)

13 Days

1/2" BSPT Male3/8" BSPT Female1/2" x 3/8"
1 Piece(s)

13 Days

3/4" BSPT Male1/4" BSPT Female3/4" x 1/4"
1 Piece(s)

13 Days

3/4" BSPT Male3/8" BSPT Female3/4" x 3/8"
1 Piece(s)

Quote

3/4" BSPT Male1/2" BSPT Female3/4" x 1/2"
1 Piece(s)

13 Days

1" BSPT Male1/4" BSPT Female1" x 1/4"
1 Piece(s)

13 Days

1" BSPT Male3/8" BSPT Female1" x 3/8"
1 Piece(s)

Quote

1" BSPT Male1/2" BSPT Female1" x 1/2"
1 Piece(s)

13 Days

1" BSPT Male3/4" BSPT Female1" x 3/4"
1 Piece(s)

13 Days

1-1/2" BSPT Male3/4" BSPT Female1-1/2" x 3/4"
1 Piece(s)

13 Days

1-1/2" BSPT Male1" BSPT Female1-1/2" x 1"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/4" BSPT Female1-1/2" x 1-1/4"
1 Piece(s)

13 Days

2" BSPT Male1" BSPT Female2" x 1"
1 Piece(s)

13 Days

2" BSPT Male1-1/2" BSPT Female2" x 1-1/2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Thread Type R
Surface Treatment Not Provided Material 304 Stainless Steel Style Hex Bushing
Shape Straight Pipe Thread Type BSPT

Additional Products in this Category

Tech Support