(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Instrumentation Tube Fittings, Brass

Tees - Instrumentation Tube Fittings, Brass

Union Tee Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications. Brass has a high temperature tolerance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-698
ZUSA-TF-YL-699
ZUSA-TF-YL-700
ZUSA-TF-YL-701
ZUSA-TF-YL-702
ZUSA-TF-YL-703
ZUSA-TF-YL-704
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection A Connection B Connection C For Tube OD Working Pressure
1 Piece(s)

13 Days

3mm3mm Tube3mm Tube3mm Tube3mm2,900 psi
1 Piece(s)

13 Days

4mm4mm Tube4mm Tube4mm Tube4mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube6mm Tube6mm Tube6mm2,900 psi
1 Piece(s)

13 Days

8mm8mm Tube8mm Tube8mm Tube8mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube10mm Tube10mm Tube10mm2,900 psi
1 Piece(s)

13 Days

12mm12mm Tube12mm Tube12mm Tube12mm2,350 psi
1 Piece(s)

13 Days

14mm14mm Tube14mm Tube14mm Tube14mm2,350 psi

Loading...

  1. 1

Basic Information

Thread-to-Tube Multipoint Connection Shape Tees Material Brass Material Brass
Style Union Tee Shape Tee

Additional Products in this Category

Tech Support