(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Instrumentation Tube Fittings, Brass

90° Elbows - Instrumentation Tube Fittings, Brass

Conversion Union Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications. Brass is a durable material with good corrosion resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-651
ZUSA-TF-YL-652
ZUSA-TF-YL-653
ZUSA-TF-YL-654
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection B For Tube OD Working Pressure
1 Piece(s)

13 Days

1/4" x 4mm4mm Tube1/4" x 4mm2,900 psi
1 Piece(s)

13 Days

1/4" x 6mm6mm Tube1/4" x 6mm2,900 psi
1 Piece(s)

13 Days

1/4" x 10mm10mm Tube1/4" x 10mm2,900 psi
1 Piece(s)

13 Days

1/4" x 12mm12mm Tube1/4" x 12mm2,350 psi

Loading...

  1. 1

Basic Information

Material Brass Material Brass Style Conversion Union
Shape Straight Connection A 1/4" Tube

Additional Products in this Category

Tech Support