(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Instrumentation Tube Fittings, Female BSPT, Brass, Metric Tube (Part Numbers)

Connector - Straight, Instrumentation Tube Fittings, Female BSPT, Brass, Metric Tube

Straight Female-Female Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-633
ZUSA-TF-YL-634
ZUSA-TF-YL-635
ZUSA-TF-YL-636
ZUSA-TF-YL-637
ZUSA-TF-YL-638
ZUSA-TF-YL-639
ZUSA-TF-YL-640
ZUSA-TF-YL-641
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection A Connection B For Tube OD Working Pressure
1 Piece(s)

13 Days

6mm6mm Tube1/4" BSPT Female6mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube3/8" BSPT Female6mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube1/2" BSPT Female6mm2,350 psi
1 Piece(s)

13 Days

10mm10mm Tube1/4" BSPT Female10mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube3/8" BSPT Female10mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube1/2" BSPT Female10mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube1/4" BSPT Female12mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube3/8" BSPT Female12mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube1/2" BSPT Female12mm2,350 psi

Loading...

  1. 1

Basic Information

Connection Types Female BSPT Thread-to-Tube Connection Shape Female Straight Material Brass
Thread Types Female BSPT Material Brass Style Female Straight
Shape Straight

Additional Products in this Category

Tech Support