(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Nipple - Unthreaded, NPT Male, Aluminum

Pipe Nipple - Unthreaded, NPT Male, Aluminum

Unthreathed Pipe Nipples make a watertight seal when they’re used for connecting piping to threaded fittings, valves or equipment. Alumininum has excellent corrosion resistance while being lightweight.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-15026
ZUSA-PF-15027
ZUSA-PF-15028
ZUSA-PF-15029
ZUSA-PF-15030
ZUSA-PF-15031
ZUSA-PF-15032
ZUSA-PF-15033
ZUSA-PF-15034
ZUSA-PF-15035
ZUSA-PF-15036
ZUSA-PF-15037
ZUSA-PF-15038
ZUSA-PF-15039
ZUSA-PF-15040
ZUSA-PF-15041
ZUSA-PF-15042
ZUSA-PF-15043
ZUSA-PF-15044
ZUSA-PF-15045
ZUSA-PF-15046
ZUSA-PF-15047
ZUSA-PF-15048
ZUSA-PF-15049
ZUSA-PF-15050
ZUSA-PF-15051
ZUSA-PF-15052
ZUSA-PF-15053
ZUSA-PF-15054
ZUSA-PF-15055
ZUSA-PF-15056
ZUSA-PF-15057
ZUSA-PF-15058
ZUSA-PF-15059
ZUSA-PF-15060
ZUSA-PF-15061
ZUSA-PF-15062
ZUSA-PF-15063
ZUSA-PF-15064
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size Length
1 Piece(s)

13 Days

1/4" Butt Weld1/4" Butt Weld1/8"12"
1 Piece(s)

13 Days

3/8" Butt Weld3/8" Butt Weld1/4"12"
1 Piece(s)

13 Days

1/2" Butt Weld1/2" Butt Weld3/8"12"
1 Piece(s)

13 Days

3/4" Butt Weld3/4" Butt Weld1/2"12"
1 Piece(s)

13 Days

1" Butt Weld1" Butt Weld3/4"12"
1 Piece(s)

13 Days

1-1/4" Butt Weld1-1/4" Butt Weld1"12"
1 Piece(s)

13 Days

1-1/2" Butt Weld1-1/2" Butt Weld1-1/4"12"
1 Piece(s)

13 Days

2" Butt Weld2" Butt Weld1-1/2"12"
1 Piece(s)

13 Days

2-1/2" Butt Weld2-1/2" Butt Weld2"12"
1 Piece(s)

13 Days

3" Butt Weld3" Butt Weld2-1/2"12"
1 Piece(s)

13 Days

4" Butt Weld4" Butt Weld3"12"
1 Piece(s)

13 Days

6" Butt Weld6" Butt Weld4"12"
1 Piece(s)

13 Days

1/8" Butt Weld1/8" Butt Weld6"12"
1 Piece(s)

13 Days

1/4" Butt Weld1/4" Butt Weld1/8"36"
1 Piece(s)

13 Days

3/8" Butt Weld3/8" Butt Weld1/4"36"
1 Piece(s)

13 Days

1/2" Butt Weld1/2" Butt Weld3/8"36"
1 Piece(s)

13 Days

3/4" Butt Weld3/4" Butt Weld1/2"36"
1 Piece(s)

13 Days

1" Butt Weld1" Butt Weld3/4"36"
1 Piece(s)

13 Days

1-1/4" Butt Weld1-1/4" Butt Weld1"36"
1 Piece(s)

13 Days

1-1/2" Butt Weld1-1/2" Butt Weld1-1/4"36"
1 Piece(s)

13 Days

2" Butt Weld2" Butt Weld1-1/2"36"
1 Piece(s)

13 Days

2-1/2" Butt Weld2-1/2" Butt Weld2"36"
1 Piece(s)

13 Days

3" Butt Weld3" Butt Weld2-1/2"36"
1 Piece(s)

13 Days

4" Butt Weld4" Butt Weld3"36"
1 Piece(s)

13 Days

6" Butt Weld6" Butt Weld4"36"
1 Piece(s)

13 Days

1/8" Butt Weld1/8" Butt Weld6"36"
1 Piece(s)

13 Days

1/4" Butt Weld1/4" Butt Weld1/8"72"
1 Piece(s)

13 Days

3/8" Butt Weld3/8" Butt Weld1/4"72"
1 Piece(s)

13 Days

1/2" Butt Weld1/2" Butt Weld3/8"72"
1 Piece(s)

13 Days

3/4" Butt Weld3/4" Butt Weld1/2"72"
1 Piece(s)

13 Days

1" Butt Weld1" Butt Weld3/4"72"
1 Piece(s)

13 Days

1-1/4" Butt Weld1-1/4" Butt Weld1"72"
1 Piece(s)

13 Days

1-1/2" Butt Weld1-1/2" Butt Weld1-1/4"72"
1 Piece(s)

13 Days

2" Butt Weld2" Butt Weld1-1/2"72"
1 Piece(s)

13 Days

2-1/2" Butt Weld2-1/2" Butt Weld2"72"
1 Piece(s)

13 Days

3" Butt Weld3" Butt Weld2-1/2"72"
1 Piece(s)

13 Days

4" Butt Weld4" Butt Weld3"72"
1 Piece(s)

13 Days

6" Butt Weld6" Butt Weld4"72"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male6"72"

Loading...

  1. 1

Basic Information

Material Aluminum Connection Type Steel pipe ⇔ Steel pipe diameter identical diameter Connecting Shape Others
Connection Thread Type M1 None Connection Thread Type M2 None Applicable Fluid Water / Gas / Oil
Divisions of Max. Operating Pressure 1.0Mpa or Less

Additional Products in this Category

Tech Support