(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Flange - Threaded, 316 Stainless Steel, Class 1500

Pipe Flange - Threaded, 316 Stainless Steel, Class 1500

Threaded Flange gaskets gaskets are used to fill in the small spaces in order to create a seal between two flanges and form a natural connection. 316 Stainless Steel has excellent corrosion resistance and durability.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PF-771
BULK-PF-772
BULK-PF-773
BULK-PF-774
BULK-PF-775
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD
1 Piece(s)

Quote

1/2"4-3/4"
1 Piece(s)

13 Days

3/4"5-1/8"
1 Piece(s)

51 Days

1"5-7/8"
1 Piece(s)

13 Days

1-1/2"7"
1 Piece(s)

Quote

2"8-1/2"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 10 Connection Type Thread <-> Thread, Equal Dia.
Connecting Shape Flange Connection Thread Type M2 NPT Applicable Fluid Water / Gas / Oil
Divisions of Max. Operating Pressure 5.0 MPa to 10.0 MPa

Additional Products in this Category

Tech Support