(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Bar and Plastic Sheet - UHMW Polyethylene

Plastic Bar and Plastic Sheet - UHMW Polyethylene

UHMW Polyethylene has excellent impact resistance and a slippery surface that reduces abrasion and wear. In addition, it is a strong electrical insulator and moisture-resistant.

Tensile Strength Rating: Poor

Impact Strength Rating: Excellent

Friction Rating: Very Slippery

Water Absorption Rating: Excellent

Hardness: 70D | Density: 0.034 lbs / cu. in.

Temperature Range: -70° to 180° F

Specifications Met: FDA, UL 94 HB

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PS-UHMW-2
BULK-PS-UHMW-4
BULK-PS-UHMW-5
BULK-PS-UHMW-6
BULK-PS-UHMW-7
BULK-PS-UHMW-8
BULK-PS-UHMW-9
BULK-PS-UHMW-10
BULK-PS-UHMW-12
BULK-PS-UHMW-14
BULK-PS-UHMW-15
BULK-PS-UHMW-16
BULK-PS-UHMW-17
BULK-PS-UHMW-18
BULK-PS-UHMW-19
BULK-PS-UHMW-20
BULK-PS-UHMW-22
BULK-PS-UHMW-24
BULK-PS-UHMW-25
BULK-PS-UHMW-26
BULK-PS-UHMW-27
BULK-PS-UHMW-28
BULK-PS-UHMW-29
BULK-PS-UHMW-30
BULK-PS-UHMW-42
BULK-PS-UHMW-44
BULK-PS-UHMW-45
BULK-PS-UHMW-46
BULK-PS-UHMW-47
BULK-PS-UHMW-48
BULK-PS-UHMW-49
BULK-PS-UHMW-50
BULK-PS-UHMW-52
BULK-PS-UHMW-54
BULK-PS-UHMW-55
BULK-PS-UHMW-56
BULK-PS-UHMW-57
BULK-PS-UHMW-58
BULK-PS-UHMW-59
BULK-PS-UHMW-60
BULK-PS-UHMW-62
BULK-PS-UHMW-64
BULK-PS-UHMW-65
BULK-PS-UHMW-66
BULK-PS-UHMW-67
BULK-PS-UHMW-68
BULK-PS-UHMW-69
BULK-PS-UHMW-70
BULK-PS-UHMW-72
BULK-PS-UHMW-74
BULK-PS-UHMW-75
BULK-PS-UHMW-76
BULK-PS-UHMW-77
BULK-PS-UHMW-78
BULK-PS-UHMW-79
BULK-PS-UHMW-80
BULK-PS-UHMW-82
BULK-PS-UHMW-84
BULK-PS-UHMW-85
BULK-PS-UHMW-86
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

White96481/81/8
1 Piece(s)

13 Days

White96481/41/4
1 Piece(s)

13 Days

White96483/83/8
1 Piece(s)

13 Days

White96481/21/2
1 Piece(s)

13 Days

White96483/43/4
1 Piece(s)

13 Days

White964811
1 Piece(s)

51 Days

White96481 1/21 1/2
1 Piece(s)

13 Days

White964822
1 Piece(s)

81 Days

White48481/81/8
1 Piece(s)

51 Days

White48481/41/4
1 Piece(s)

81 Days

White48483/83/8
1 Piece(s)

81 Days

White48481/21/2
1 Piece(s)

81 Days

White48483/43/4
1 Piece(s)

81 Days

White484811
1 Piece(s)

81 Days

White48481 1/21 1/2
1 Piece(s)

81 Days

White484822
1 Piece(s)

81 Days

White48241/81/8
1 Piece(s)

81 Days

White48241/41/4
1 Piece(s)

13 Days

White48243/83/8
1 Piece(s)

51 Days

White48241/21/2
1 Piece(s)

81 Days

White48243/43/4
1 Piece(s)

51 Days

White482411
1 Piece(s)

81 Days

White48241 1/21 1/2
1 Piece(s)

81 Days

White482422
1 Piece(s)

51 Days

White24241/81/8
1 Piece(s)

13 Days

White24241/41/4
1 Piece(s)

13 Days

White24243/83/8
1 Piece(s)

81 Days

White24241/21/2
1 Piece(s)

13 Days

White24243/43/4
1 Piece(s)

51 Days

White242411
1 Piece(s)

51 Days

White24241 1/21 1/2
1 Piece(s)

81 Days

White242422
1 Piece(s)

51 Days

White24121/81/8
1 Piece(s)

13 Days

White24121/41/4
1 Piece(s)

13 Days

White24123/83/8
1 Piece(s)

13 Days

White24121/21/2
1 Piece(s)

81 Days

White24123/43/4
1 Piece(s)

51 Days

White241211
1 Piece(s)

81 Days

White24121 1/21 1/2
1 Piece(s)

13 Days

White241222
1 Piece(s)

51 Days

White12121/81/8
1 Piece(s)

13 Days

White12121/41/4
1 Piece(s)

13 Days

White12123/83/8
1 Piece(s)

81 Days

White12121/21/2
1 Piece(s)

13 Days

White12123/43/4
1 Piece(s)

81 Days

White121211
1 Piece(s)

51 Days

White12121 1/21 1/2
1 Piece(s)

51 Days

White121222
1 Piece(s)

13 Days

White661/81/8
1 Piece(s)

13 Days

White661/41/4
1 Piece(s)

13 Days

White663/83/8
1 Piece(s)

13 Days

White661/21/2
1 Piece(s)

13 Days

White663/43/4
1 Piece(s)

13 Days

White6611
1 Piece(s)

13 Days

White661 1/21 1/2
1 Piece(s)

51 Days

White6622
1 Piece(s)

13 Days

White121/21/81/8
1 Piece(s)

81 Days

White121/21/41/4
1 Piece(s)

13 Days

White121/23/83/8
1 Piece(s)

13 Days

White121/21/21/2

Loading...

Basic Information

Material Ultra High-Molecular Polyethylene Grade Standard Clarity Opaque
Tensile Strength 4,400 psi Impact Strength 16.0 ft. - lbs./in. Coefficient of friction 0.15
Water Absorption 0.0001 Detailed, Material UHMW Polyethylene

Additional Products in this Category

Tech Support