(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Buna-N displays excellent strength and is the standard choice when oil resistance is required. This material also resists water and mild chemicals. Commonly found in applications related to automotive, engines, fuel systems, marine, and oil and gas.
Cell Type: Closed Cell
Firmness: Soft (5 - 8 psi)
Compression Deflection @25%: 7 psi
Part Number
Configured Part Number is shown.
ZUSABSR-1
Material, General | Sponge | Material, Details | Buna-N | Color | Black |
---|---|---|---|---|---|
Tensile Strength | 100 psi | Texture | Smooth |
Please check the type/dimensions/specifications of the part ZUSABSR-1 in the Buna-N Foam Strip, Roll, Sheet series.
Part Number |
---|
ZUSABSR-10 |
ZUSABSR-11 |
ZUSABSR-12 |
ZUSABSR-13 |
ZUSABSR-14 |
ZUSABSR-15 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy