(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Strength Rubber Sheet - FDA, Silicone

High Strength Rubber Sheet - FDA, Silicone

This formulation is made of FDA complaint materials for food, beverage, and pharmaceutical applications. It is stronger and more durable than standard Silicone for more demanding applications. Silicone can withstand high temperatures and has excellent weathering properties. It also has a low compression set compared to other rubbers so it bounces back to shape, even after extended compression.

Durometer: 50A

Elongation: 5

Tear Strength: 23 N/mm

Compression Set: 0.3

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-S50CFDA-4
BULK-RS-S50CFDA-5
BULK-RS-S50CFDA-6
BULK-RS-S50CFDA-7
BULK-RS-S50CFDA-8
BULK-RS-S50CFDA-9
BULK-RS-S50CFDA-10
BULK-RS-S50CFDA-11
BULK-RS-S50CFDA-12
BULK-RS-S50CFDA-13
BULK-RS-S50CFDA-14
BULK-RS-S50CFDA-15
BULK-RS-S50CFDA-36
BULK-RS-S50CFDA-37
BULK-RS-S50CFDA-38
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Backing type
1 Piece(s)

13 Days

w/o Adhesive1/321212Plain
1 Piece(s)

13 Days

w/o Adhesive1/161212Plain
1 Piece(s)

51 Days

w/o Adhesive1/81212Plain
1 Piece(s)

51 Days

w/o Adhesive1/323636Plain
1 Piece(s)

81 Days

w/o Adhesive1/163636Plain
1 Piece(s)

81 Days

w/o Adhesive1/83636Plain
1 Piece(s)

Quote

w/o Adhesive1/323612Plain
1 Piece(s)

51 Days

w/o Adhesive1/163612Plain
1 Piece(s)

81 Days

w/o Adhesive1/83612Plain
1 Piece(s)

Quote

w/o Adhesive1/323624Plain
1 Piece(s)

81 Days

w/o Adhesive1/163624Plain
1 Piece(s)

51 Days

w/o Adhesive1/83624Plain
1 Piece(s)

Quote

with Adhesive1/323636High Temp Adhesive
1 Piece(s)

81 Days

with Adhesive1/163636High Temp Adhesive
1 Piece(s)

81 Days

with Adhesive1/83636High Temp Adhesive

Loading...

  1. 1

Basic Information

Material, General Rubber Color Semi-Clear Tensile Strength 1,200 psi
Texture Smooth

Additional Products in this Category

Tech Support