(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This foam strips have a micro-cellular structure. Polyurethane withstands repetitive and extended periods of compression longer than other foam materials. Polyurethane foam is a versatile material used for shock absorption and cushioning. It is an excellent shock absorbing and is often used inside devices and equipment that need to last for several years, such as phones, cars, and helmets.
Cell Type: Open Cell.
Firmness: Soft (5 - 8 psi)
Compression Deflection @25%: 6 psi
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material, General | Sponge | Material, Details | Polyurethane | Color | Black |
---|---|---|---|---|---|
Tensile Strength | 40 psi | Texture | Smooth |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy