(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra Strength Rubber Sheet - Neoprene

Ultra Strength Rubber Sheet - Neoprene

Ultra Strength Rubber Sheet formulation is stronger and more durable than both Standard and High Strength Neoprene for the most demanding applications. Neoprene has a good balance of properties and is suitable for oils, water, and refrigerants while remaining tough and weather resistant.

Durometer: 50A

Elongation: 4

Tear Strength: 25 N/mm

Compression Set: 0.28

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-NUS50-9
BULK-RS-NUS50-10
BULK-RS-NUS50-12
BULK-RS-NUS50-13
BULK-RS-NUS50-14
BULK-RS-NUS50-16
BULK-RS-NUS50-17
BULK-RS-NUS50-19
BULK-RS-NUS50-20
BULK-RS-NUS50-21
BULK-RS-NUS50-23
BULK-RS-NUS50-24
BULK-RS-NUS50-26
BULK-RS-NUS50-27
BULK-RS-NUS50-28
BULK-RS-NUS50-44
BULK-RS-NUS50-45
BULK-RS-NUS50-47
BULK-RS-NUS50-48
BULK-RS-NUS50-49
BULK-RS-NUS50-51
BULK-RS-NUS50-52
BULK-RS-NUS50-54
BULK-RS-NUS50-55
BULK-RS-NUS50-56
BULK-RS-NUS50-240
BULK-RS-NUS50-241
BULK-RS-NUS50-243
BULK-RS-NUS50-244
BULK-RS-NUS50-245
BULK-RS-NUS50-247
BULK-RS-NUS50-248
BULK-RS-NUS50-250
BULK-RS-NUS50-251
BULK-RS-NUS50-252
BULK-RS-NUS50-310
BULK-RS-NUS50-311
BULK-RS-NUS50-312
BULK-RS-NUS50-313
BULK-RS-NUS50-314
BULK-RS-NUS60-9
BULK-RS-NUS60-10
BULK-RS-NUS60-12
BULK-RS-NUS60-13
BULK-RS-NUS60-14
BULK-RS-NUS60-16
BULK-RS-NUS60-17
BULK-RS-NUS60-19
BULK-RS-NUS60-20
BULK-RS-NUS60-21
BULK-RS-NUS60-23
BULK-RS-NUS60-24
BULK-RS-NUS60-26
BULK-RS-NUS60-27
BULK-RS-NUS60-28
BULK-RS-NUS60-44
BULK-RS-NUS60-45
BULK-RS-NUS60-47
BULK-RS-NUS60-48
BULK-RS-NUS60-49
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Backing type
1 Piece(s)

Quote

w/o Adhesive1/163612Plain
1 Piece(s)

13 Days

w/o Adhesive1/83612Plain
1 Piece(s)

81 Days

w/o Adhesive1/43612Plain
1 Piece(s)

81 Days

w/o Adhesive3/83612Plain
1 Piece(s)

81 Days

w/o Adhesive1/23612Plain
1 Piece(s)

Quote

w/o Adhesive1/163636Plain
1 Piece(s)

81 Days

w/o Adhesive1/83636Plain
1 Piece(s)

81 Days

w/o Adhesive1/43636Plain
1 Piece(s)

81 Days

w/o Adhesive3/83636Plain
1 Piece(s)

81 Days

w/o Adhesive1/23636Plain
1 Piece(s)

51 Days

w/o Adhesive1/161212Plain
1 Piece(s)

81 Days

w/o Adhesive1/81212Plain
1 Piece(s)

81 Days

w/o Adhesive1/41212Plain
1 Piece(s)

51 Days

w/o Adhesive3/81212Plain
1 Piece(s)

13 Days

w/o Adhesive1/21212Plain
1 Piece(s)

Quote

with Adhesive1/163636Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/83636Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/43636Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/83636Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/23636Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/161212Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/81212Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/41212Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/81212Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/21212Acrylic Adhesive
1 Piece(s)

51 Days

w/o Adhesive1/161224Plain
1 Piece(s)

81 Days

w/o Adhesive1/81224Plain
1 Piece(s)

51 Days

w/o Adhesive1/41224Plain
1 Piece(s)

13 Days

w/o Adhesive3/81224Plain
1 Piece(s)

81 Days

w/o Adhesive1/21224Plain
1 Piece(s)

13 Days

with Adhesive1/161224Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/81224Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/41224Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/81224Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/21224Acrylic Adhesive
1 Piece(s)

Quote

w/o Adhesive1/163624Plain
1 Piece(s)

81 Days

w/o Adhesive1/83624Plain
1 Piece(s)

13 Days

w/o Adhesive1/43624Plain
1 Piece(s)

81 Days

w/o Adhesive3/83624Plain
1 Piece(s)

81 Days

w/o Adhesive1/23624Plain
1 Piece(s)

81 Days

w/o Adhesive1/163612Plain
1 Piece(s)

Quote

w/o Adhesive1/83612Plain
1 Piece(s)

81 Days

w/o Adhesive1/43612Plain
1 Piece(s)

81 Days

w/o Adhesive3/83612Plain
1 Piece(s)

81 Days

w/o Adhesive1/23612Plain
1 Piece(s)

81 Days

w/o Adhesive1/163636Plain
1 Piece(s)

Quote

w/o Adhesive1/83636Plain
1 Piece(s)

81 Days

w/o Adhesive1/43636Plain
1 Piece(s)

81 Days

w/o Adhesive3/83636Plain
1 Piece(s)

81 Days

w/o Adhesive1/23636Plain
1 Piece(s)

13 Days

w/o Adhesive1/161212Plain
1 Piece(s)

Quote

w/o Adhesive1/81212Plain
1 Piece(s)

13 Days

w/o Adhesive1/41212Plain
1 Piece(s)

13 Days

w/o Adhesive3/81212Plain
1 Piece(s)

13 Days

w/o Adhesive1/21212Plain
1 Piece(s)

Quote

with Adhesive1/163636Acrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/83636Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/43636Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/83636Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/23636Acrylic Adhesive

Loading...

Basic Information

Material, General Rubber Material, Details Neoprene Color Black
Tensile Strength 2,500 psi Texture Smooth

Additional Products in this Category

Tech Support