(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Military Grade Rubber Roll, Buna-N

Military Grade Rubber Roll, Buna-N

Buna-N is ideal for oils, greases, fuels, and petroleum applications. This formulation of Buna-N is made to be compliant with military specifications. It also works well with water and mild chemicals and has excellent physical properties making it tough and durable.

Durometer: 40A

Elongation: 4

Tear Strength: 20 N/mm

Compression Set: 0.3

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-H40MIL-1
BULK-RS-H40MIL-2
BULK-RS-H40MIL-3
BULK-RS-H40MIL-4
BULK-RS-H40MIL-5
BULK-RS-H40MIL-6
BULK-RS-H40MIL-7
BULK-RS-H40MIL-8
BULK-RS-H40MIL-9
BULK-RS-H40MIL-10
BULK-RS-H40MIL-11
BULK-RS-H40MIL-12
BULK-RS-H40MIL-13
BULK-RS-H40MIL-14
BULK-RS-H40MIL-15
BULK-RS-H40MIL-16
BULK-RS-H40MIL-17
BULK-RS-H40MIL-18
BULK-RS-H40MIL-19
BULK-RS-H40MIL-20
BULK-RS-H40MIL-21
BULK-RS-H40MIL-22
BULK-RS-H40MIL-23
BULK-RS-H40MIL-24
BULK-RS-H40MIL-25
BULK-RS-H40MIL-26
BULK-RS-H50MIL-1
BULK-RS-H50MIL-2
BULK-RS-H50MIL-3
BULK-RS-H50MIL-4
BULK-RS-H50MIL-5
BULK-RS-H50MIL-6
BULK-RS-H50MIL-7
BULK-RS-H50MIL-8
BULK-RS-H50MIL-9
BULK-RS-H50MIL-10
BULK-RS-H50MIL-11
BULK-RS-H50MIL-12
BULK-RS-H50MIL-13
BULK-RS-H50MIL-14
BULK-RS-H50MIL-15
BULK-RS-H50MIL-16
BULK-RS-H50MIL-17
BULK-RS-H50MIL-18
BULK-RS-H50MIL-19
BULK-RS-H50MIL-20
BULK-RS-H60MIL-1
BULK-RS-H60MIL-2
BULK-RS-H60MIL-3
BULK-RS-H60MIL-4
BULK-RS-H60MIL-5
BULK-RS-H60MIL-6
BULK-RS-H60MIL-7
BULK-RS-H60MIL-8
BULK-RS-H60MIL-9
BULK-RS-H60MIL-10
BULK-RS-H60MIL-11
BULK-RS-H60MIL-12
BULK-RS-H60MIL-13
BULK-RS-H60MIL-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(inch)
Length
(inch)
Tensile Strength
1 Piece(s)

51 Days

1/646001,200 psi
1 Piece(s)

51 Days

1/166001,200 psi
1 Piece(s)

51 Days

3/327201,200 psi
1 Piece(s)

51 Days

1/87201,200 psi
1 Piece(s)

51 Days

3/167201,200 psi
1 Piece(s)

51 Days

1/47201,200 psi
1 Piece(s)

51 Days

1/646001,200 psi
1 Piece(s)

51 Days

1/166001,200 psi
1 Piece(s)

51 Days

3/327201,200 psi
1 Piece(s)

51 Days

1/87201,200 psi
1 Piece(s)

51 Days

3/167201,200 psi
1 Piece(s)

51 Days

1/47201,200 psi
1 Piece(s)

51 Days

1/646001,500 psi
1 Piece(s)

51 Days

1/326001,500 psi
1 Piece(s)

51 Days

1/166001,500 psi
1 Piece(s)

51 Days

3/327201,500 psi
1 Piece(s)

51 Days

1/87201,500 psi
1 Piece(s)

51 Days

3/167201,500 psi
1 Piece(s)

51 Days

1/47201,500 psi
1 Piece(s)

51 Days

1/646001,300 psi
1 Piece(s)

51 Days

1/326001,300 psi
1 Piece(s)

13 Days

1/166001,300 psi
1 Piece(s)

51 Days

3/327201,300 psi
1 Piece(s)

51 Days

1/87201,300 psi
1 Piece(s)

51 Days

3/167201,300 psi
1 Piece(s)

51 Days

1/47201,300 psi
1 Piece(s)

51 Days

1/166001,600 psi
1 Piece(s)

51 Days

1/87201,600 psi
1 Piece(s)

51 Days

3/167201,600 psi
1 Piece(s)

51 Days

1/646001,200 psi
1 Piece(s)

51 Days

1/166001,200 psi
1 Piece(s)

51 Days

3/327201,200 psi
1 Piece(s)

51 Days

1/87201,200 psi
1 Piece(s)

51 Days

3/167201,200 psi
1 Piece(s)

51 Days

1/47201,200 psi
1 Piece(s)

51 Days

1/646001,500 psi
1 Piece(s)

51 Days

1/326001,500 psi
1 Piece(s)

13 Days

1/166001,500 psi
1 Piece(s)

51 Days

3/327201,500 psi
1 Piece(s)

51 Days

1/87201,500 psi
1 Piece(s)

51 Days

3/167201,500 psi
1 Piece(s)

51 Days

1/47201,500 psi
1 Piece(s)

51 Days

1/326001,800 psi
1 Piece(s)

51 Days

1/166001,800 psi
1 Piece(s)

51 Days

1/87201,800 psi
1 Piece(s)

51 Days

1/47201,800 psi
1 Piece(s)

Quote

1/646001,600 psi
1 Piece(s)

51 Days

1/166001,600 psi
1 Piece(s)

51 Days

1/87201,600 psi
1 Piece(s)

51 Days

3/167201,600 psi
1 Piece(s)

51 Days

1/47201,600 psi
1 Piece(s)

51 Days

1/646001,600 psi
1 Piece(s)

51 Days

1/326001,600 psi
1 Piece(s)

51 Days

1/166001,600 psi
1 Piece(s)

51 Days

1/87201,600 psi
1 Piece(s)

51 Days

3/167201,600 psi
1 Piece(s)

51 Days

1/646002,100 psi
1 Piece(s)

51 Days

1/326002,100 psi
1 Piece(s)

13 Days

1/166002,100 psi
1 Piece(s)

51 Days

3/327202,100 psi

Loading...

Basic Information

Material, General Rubber Adhesive Tape w/o Adhesive Width(inch) 36
Material, Details Buna-N Color Black Texture Smooth
Backing type Plain

Additional Products in this Category

Tech Support