(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Military Grade Rubber Sheet, Buna-N

Military Grade Rubber Sheet, Buna-N

This formulation of Buna-N is made to be compliant with military specifications. Buna-N is ideal for oils, greases, fuels, and petroleum applications. It also works well with water and mild chemicals and has excellent physical properties making it tough and durable.

Durometer: 40A

Elongation: 4

Tear Strength: 20 N/mm

Compression Set: 0.3

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-H40MIL-27
BULK-RS-H40MIL-28
BULK-RS-H40MIL-29
BULK-RS-H40MIL-30
BULK-RS-H40MIL-31
BULK-RS-H40MIL-32
BULK-RS-H40MIL-33
BULK-RS-H40MIL-34
BULK-RS-H40MIL-35
BULK-RS-H40MIL-36
BULK-RS-H40MIL-37
BULK-RS-H40MIL-38
BULK-RS-H40MIL-39
BULK-RS-H40MIL-40
BULK-RS-H40MIL-41
BULK-RS-H40MIL-42
BULK-RS-H40MIL-43
BULK-RS-H40MIL-44
BULK-RS-H40MIL-45
BULK-RS-H40MIL-46
BULK-RS-H40MIL-47
BULK-RS-H40MIL-48
BULK-RS-H40MIL-49
BULK-RS-H40MIL-50
BULK-RS-H40MIL-51
BULK-RS-H40MIL-52
BULK-RS-H40MIL-53
BULK-RS-H40MIL-54
BULK-RS-H40MIL-55
BULK-RS-H40MIL-56
BULK-RS-H40MIL-57
BULK-RS-H40MIL-58
BULK-RS-H40MIL-59
BULK-RS-H40MIL-60
BULK-RS-H40MIL-61
BULK-RS-H40MIL-62
BULK-RS-H40MIL-63
BULK-RS-H40MIL-64
BULK-RS-H40MIL-65
BULK-RS-H40MIL-66
BULK-RS-H50MIL-21
BULK-RS-H50MIL-22
BULK-RS-H50MIL-23
BULK-RS-H50MIL-24
BULK-RS-H50MIL-25
BULK-RS-H50MIL-26
BULK-RS-H50MIL-27
BULK-RS-H50MIL-28
BULK-RS-H50MIL-29
BULK-RS-H50MIL-30
BULK-RS-H50MIL-31
BULK-RS-H50MIL-32
BULK-RS-H50MIL-33
BULK-RS-H50MIL-34
BULK-RS-H50MIL-35
BULK-RS-H50MIL-36
BULK-RS-H50MIL-37
BULK-RS-H50MIL-38
BULK-RS-H50MIL-39
BULK-RS-H50MIL-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(inch)
Width
(inch)
Tensile Strength
1 Piece(s)

81 Days

1/64121,200 psi
1 Piece(s)

81 Days

1/16121,200 psi
1 Piece(s)

81 Days

1/8121,200 psi
1 Piece(s)

81 Days

1/4121,200 psi
1 Piece(s)

81 Days

1/64121,500 psi
1 Piece(s)

81 Days

1/32121,500 psi
1 Piece(s)

81 Days

1/16121,500 psi
1 Piece(s)

81 Days

3/32121,500 psi
1 Piece(s)

81 Days

3/16121,500 psi
1 Piece(s)

51 Days

1/64121,200 psi
1 Piece(s)

51 Days

1/16121,200 psi
1 Piece(s)

81 Days

1/8121,200 psi
1 Piece(s)

51 Days

1/64121,300 psi
1 Piece(s)

81 Days

1/32121,300 psi
1 Piece(s)

81 Days

1/16121,300 psi
1 Piece(s)

81 Days

3/32121,300 psi
1 Piece(s)

13 Days

1/8121,300 psi
1 Piece(s)

81 Days

1/64361,200 psi
1 Piece(s)

81 Days

3/32361,200 psi
1 Piece(s)

81 Days

3/16361,200 psi
1 Piece(s)

81 Days

1/4361,200 psi
1 Piece(s)

81 Days

1/64361,500 psi
1 Piece(s)

81 Days

1/32361,500 psi
1 Piece(s)

51 Days

1/16361,500 psi
1 Piece(s)

81 Days

3/32361,500 psi
1 Piece(s)

81 Days

1/8361,500 psi
1 Piece(s)

81 Days

3/16361,500 psi
1 Piece(s)

81 Days

1/4361,500 psi
1 Piece(s)

81 Days

1/64361,200 psi
1 Piece(s)

81 Days

1/16361,200 psi
1 Piece(s)

81 Days

3/32361,200 psi
1 Piece(s)

81 Days

1/8361,200 psi
1 Piece(s)

81 Days

3/16361,200 psi
1 Piece(s)

81 Days

1/4361,200 psi
1 Piece(s)

81 Days

1/64361,300 psi
1 Piece(s)

81 Days

1/32361,300 psi
1 Piece(s)

81 Days

1/16361,300 psi
1 Piece(s)

81 Days

1/8361,300 psi
1 Piece(s)

81 Days

3/16361,300 psi
1 Piece(s)

81 Days

1/4361,300 psi
1 Piece(s)

81 Days

1/64121,500 psi
1 Piece(s)

81 Days

1/32121,500 psi
1 Piece(s)

13 Days

1/16121,500 psi
1 Piece(s)

81 Days

3/32121,500 psi
1 Piece(s)

13 Days

1/8121,500 psi
1 Piece(s)

81 Days

3/16121,500 psi
1 Piece(s)

81 Days

1/4121,500 psi
1 Piece(s)

51 Days

1/8121,600 psi
1 Piece(s)

81 Days

3/16121,600 psi
1 Piece(s)

51 Days

1/32121,800 psi
1 Piece(s)

81 Days

1/16121,800 psi
1 Piece(s)

81 Days

1/64121,200 psi
1 Piece(s)

81 Days

1/16121,200 psi
1 Piece(s)

81 Days

3/32121,200 psi
1 Piece(s)

81 Days

3/16121,200 psi
1 Piece(s)

81 Days

1/64361,500 psi
1 Piece(s)

81 Days

1/32361,500 psi
1 Piece(s)

81 Days

1/16361,500 psi
1 Piece(s)

81 Days

3/32361,500 psi
1 Piece(s)

81 Days

1/8361,500 psi

Loading...

Basic Information

Material, General Rubber Adhesive Tape w/o Adhesive Length(inch) 36
Material, Details Buna-N Color Black Texture Smooth
Backing type Plain

Additional Products in this Category

Tech Support