(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Military Grade Rubber Roll, Neoprene

Military Grade Rubber Roll, Neoprene

Neoprene has a good balance of properties and is suitable for oils, water, and refrigerants while remaining tough and weather resistant. This formulation of Neoprene is made to be compliant with military specifications.

Durometer: 30A

Elongation: 4

Tear Strength: 20 N/mm

Compression Set: 0.33

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-N30MIL-1
BULK-RS-N30MIL-2
BULK-RS-N30MIL-3
BULK-RS-N30MIL-4
BULK-RS-N30MIL-5
BULK-RS-N30MIL-6
BULK-RS-N40MIL-1
BULK-RS-N40MIL-2
BULK-RS-N40MIL-3
BULK-RS-N40MIL-4
BULK-RS-N40MIL-5
BULK-RS-N40MIL-6
BULK-RS-N40MIL-7
BULK-RS-N40MIL-8
BULK-RS-N40MIL-9
BULK-RS-N40MIL-10
BULK-RS-N40MIL-11
BULK-RS-N40MIL-12
BULK-RS-N40MIL-13
BULK-RS-N40MIL-14
BULK-RS-N40MIL-15
BULK-RS-N40MIL-16
BULK-RS-N40MIL-17
BULK-RS-N50MIL-1
BULK-RS-N50MIL-2
BULK-RS-N50MIL-3
BULK-RS-N50MIL-4
BULK-RS-N50MIL-5
BULK-RS-N50MIL-6
BULK-RS-N50MIL-7
BULK-RS-N50MIL-8
BULK-RS-N50MIL-9
BULK-RS-N50MIL-10
BULK-RS-N50MIL-11
BULK-RS-N50MIL-12
BULK-RS-N50MIL-13
BULK-RS-N50MIL-14
BULK-RS-N50MIL-15
BULK-RS-N50MIL-16
BULK-RS-N50MIL-17
BULK-RS-N50MIL-18
BULK-RS-N50MIL-19
BULK-RS-N50MIL-20
BULK-RS-N50MIL-21
BULK-RS-N50MIL-22
BULK-RS-N50MIL-23
BULK-RS-N50MIL-24
BULK-RS-N50MIL-25
BULK-RS-N50MIL-26
BULK-RS-N60MIL-1
BULK-RS-N60MIL-2
BULK-RS-N60MIL-3
BULK-RS-N60MIL-4
BULK-RS-N60MIL-5
BULK-RS-N60MIL-6
BULK-RS-N60MIL-7
BULK-RS-N60MIL-8
BULK-RS-N60MIL-9
BULK-RS-N60MIL-10
BULK-RS-N60MIL-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(inch)
Length
(inch)
Tensile Strength
1 Piece(s)

51 Days

1/326001,500 psi
1 Piece(s)

51 Days

1/166001,500 psi
1 Piece(s)

51 Days

3/327201,500 psi
1 Piece(s)

51 Days

1/87201,500 psi
1 Piece(s)

51 Days

3/167201,500 psi
1 Piece(s)

51 Days

1/47201,500 psi
1 Piece(s)

51 Days

1/646001,500 psi
1 Piece(s)

51 Days

1/87201,500 psi
1 Piece(s)

51 Days

1/47201,500 psi
1 Piece(s)

51 Days

1/646001,500 psi
1 Piece(s)

51 Days

1/326001,500 psi
1 Piece(s)

51 Days

1/166001,500 psi
1 Piece(s)

51 Days

3/327201,500 psi
1 Piece(s)

51 Days

1/87201,500 psi
1 Piece(s)

51 Days

3/167201,500 psi
1 Piece(s)

51 Days

1/47201,500 psi
1 Piece(s)

51 Days

1/646001,500 psi
1 Piece(s)

51 Days

1/326001,500 psi
1 Piece(s)

51 Days

1/166001,500 psi
1 Piece(s)

51 Days

3/327201,500 psi
1 Piece(s)

51 Days

1/87201,500 psi
1 Piece(s)

51 Days

3/167201,500 psi
1 Piece(s)

51 Days

1/47201,500 psi
1 Piece(s)

51 Days

1/646001,700 psi
1 Piece(s)

51 Days

1/326001,700 psi
1 Piece(s)

51 Days

1/166001,700 psi
1 Piece(s)

51 Days

3/327201,700 psi
1 Piece(s)

51 Days

1/87201,700 psi
1 Piece(s)

51 Days

3/167201,700 psi
1 Piece(s)

51 Days

1/47201,700 psi
1 Piece(s)

51 Days

1/646001,700 psi
1 Piece(s)

51 Days

1/326001,700 psi
1 Piece(s)

51 Days

1/166001,700 psi
1 Piece(s)

51 Days

1/87201,700 psi
1 Piece(s)

51 Days

1/47201,700 psi
1 Piece(s)

51 Days

1/646001,600 psi
1 Piece(s)

51 Days

1/326001,600 psi
1 Piece(s)

51 Days

1/166001,600 psi
1 Piece(s)

51 Days

3/327201,600 psi
1 Piece(s)

51 Days

1/87201,600 psi
1 Piece(s)

51 Days

3/167201,600 psi
1 Piece(s)

51 Days

1/47201,600 psi
1 Piece(s)

51 Days

1/646001,300 psi
1 Piece(s)

13 Days

1/326001,300 psi
1 Piece(s)

13 Days

1/166001,300 psi
1 Piece(s)

51 Days

3/327201,300 psi
1 Piece(s)

13 Days

1/87201,300 psi
1 Piece(s)

51 Days

3/167201,300 psi
1 Piece(s)

51 Days

1/47201,300 psi
1 Piece(s)

51 Days

1/326001,800 psi
1 Piece(s)

51 Days

1/166001,800 psi
1 Piece(s)

51 Days

1/87201,800 psi
1 Piece(s)

51 Days

1/646001,800 psi
1 Piece(s)

51 Days

1/326001,800 psi
1 Piece(s)

51 Days

1/166001,800 psi
1 Piece(s)

51 Days

3/327201,800 psi
1 Piece(s)

51 Days

1/87201,800 psi
1 Piece(s)

51 Days

1/47201,800 psi
1 Piece(s)

51 Days

1/646001,900 psi
1 Piece(s)

51 Days

1/326001,900 psi

Loading...

Basic Information

Material, General Rubber Adhesive Tape w/o Adhesive Width(inch) 36
Material, Details Neoprene Color Black Texture Smooth
Backing type Plain

Additional Products in this Category

Tech Support