(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Nylon 6/12 has lower moisture absorption and does not swell like Nylon 6/6.
Tensile Strength Rating: Excellent
Impact Strength Rating: Poor
Friction Rating: Slippery
Water Absorption Rating: Poor
Hardness: Rockwell R115
Density: 0.042 lbs / cu. in.
Temperature Range: -20° to 200° F
Loading...
Material | MC Nylon | Grade | Standard | Clarity | Opaque |
---|---|---|---|---|---|
Tensile Strength | 11,000 psi | Impact Strength | 0.3 ft. - lbs./in. | Coefficient of friction | 0.4 |
Water Absorption | 0.003 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy