(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Polystyrene is an economical material that is easy to thermoform.
Tensile Strength Rating: Poor
Impact Strength Rating: Poor
Friction Rating: Slippery
Water Absorption Rating: Poor
Hardness: Rockwell R70
Density: 0.038 lbs / cu. in.
Temperature Range: 0° to 150° F
Part Number
Configured Part Number is shown.
BULK-PS-PLY-16
Material | Styrene | Grade | Standard | Color | White |
---|---|---|---|---|---|
Clarity | Opaque | Tensile Strength | 2,500 psi | Impact Strength | 0.2 ft. - lbs./in. |
Coefficient of friction | 0.5 | Water Absorption | 0.003 |
Please check the type/dimensions/specifications of the part BULK-PS-PLY-16 in the Plastic Sheet - Polystyrene series.
Part Number |
---|
BULK-PS-PLY-13 |
BULK-PS-PLY-14 |
BULK-PS-PLY-15 |
BULK-PS-PLY-17 |
BULK-PS-PLY-18 |
BULK-PS-PLY-2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy