(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Film - Polycarbonate

Plastic Film - Polycarbonate

Polycarbonate is clear for applications that require seeing through the film and has excellent resistance to impact, shock, and strikes.

Tensile Strength Rating: Good

Impact Strength Rating: Excellent

Friction Rating: Not Slippery

Water Absorption Rating: Good

Hardness: Rockwell R120

Density: 0.043 lbs / cu. in.

Temperature Range: -40° to 240° F

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PF-PC-1
BULK-PF-PC-2
BULK-PF-PC-3
BULK-PF-PC-4
BULK-PF-PC-5
BULK-PF-PC-6
BULK-PF-PC-7
BULK-PF-PC-8
BULK-PF-PC-9
BULK-PF-PC-10
BULK-PF-PC-11
BULK-PF-PC-12
BULK-PF-PC-13
BULK-PF-PC-14
BULK-PF-PC-15
BULK-PF-PC-16
BULK-PF-PC-17
BULK-PF-PC-18
BULK-PF-PC-19
BULK-PF-PC-20
BULK-PF-PC-21
BULK-PF-PC-22
BULK-PF-PC-23
BULK-PF-PC-24
BULK-PF-PC-25
BULK-PF-PC-26
BULK-PF-PC-27
BULK-PF-PC-28
BULK-PF-PC-29
BULK-PF-PC-30
BULK-PF-PC-31
BULK-PF-PC-32
BULK-PF-PC-34
BULK-PF-PC-35
BULK-PF-PC-36
BULK-PF-PC-37
BULK-PF-PC-38
BULK-PF-PC-40
BULK-PF-PC-41
BULK-PF-PC-42
BULK-PF-PC-43
BULK-PF-PC-44
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

51 Days

21840400.005
1 Piece(s)

13 Days

10680401/100
1 Piece(s)

51 Days

7200403/200
1 Piece(s)

13 Days

96481/50
1 Piece(s)

13 Days

96483/100
1 Piece(s)

13 Days

96481/25
1 Piece(s)

81 Days

12400.005
1 Piece(s)

81 Days

36400.005
1 Piece(s)

81 Days

60400.005
1 Piece(s)

81 Days

120400.005
1 Piece(s)

81 Days

300400.005
1 Piece(s)

81 Days

600400.005
1 Piece(s)

81 Days

1200400.005
1 Piece(s)

51 Days

12401/100
1 Piece(s)

81 Days

36401/100
1 Piece(s)

81 Days

60401/100
1 Piece(s)

51 Days

120401/100
1 Piece(s)

81 Days

300401/100
1 Piece(s)

81 Days

600401/100
1 Piece(s)

81 Days

1200401/100
1 Piece(s)

81 Days

12403/200
1 Piece(s)

81 Days

36403/200
1 Piece(s)

81 Days

60403/200
1 Piece(s)

81 Days

120403/200
1 Piece(s)

51 Days

300403/200
1 Piece(s)

81 Days

600403/200
1 Piece(s)

81 Days

1200403/200
1 Piece(s)

13 Days

12121/50
1 Piece(s)

51 Days

24121/50
1 Piece(s)

Quote

24241/50
1 Piece(s)

Quote

48241/50
1 Piece(s)

Quote

48481/50
1 Piece(s)

51 Days

12123/100
1 Piece(s)

Quote

24123/100
1 Piece(s)

51 Days

24243/100
1 Piece(s)

13 Days

48243/100
1 Piece(s)

Quote

48483/100
1 Piece(s)

13 Days

12121/25
1 Piece(s)

Quote

24121/25
1 Piece(s)

13 Days

24241/25
1 Piece(s)

13 Days

48241/25
1 Piece(s)

Quote

48481/25

Loading...

  1. 1

Basic Information

Material Polycarbonate Grade Standard Clarity Clear
Tensile Strength 9,700 psi Impact Strength 14.0 ft. - lbs./in. Coefficient of friction 0.53
Water Absorption 0.0013

Additional Products in this Category

Tech Support