(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LE Garolite Sheet

LE Garolite Sheet

Linen laminated with a phenolic resin. LE is easy-to-machine and good moisture resistance.

Grade: LE

Color: Brown

Tensile Strength Rating: Excellent

Impact Strength Rating: Poor

Water Absorption Rating: Poor

Hardness: Rockwell M100

Density: 0.048 lbs / cu. in.

Maximum Temperature: 250° F

Specifications Met: UL 94 HB

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-CS-GLE-1
BULK-CS-GLE-2
BULK-CS-GLE-3
BULK-CS-GLE-4
BULK-CS-GLE-5
BULK-CS-GLE-6
BULK-CS-GLE-7
BULK-CS-GLE-8
BULK-CS-GLE-9
BULK-CS-GLE-10
BULK-CS-GLE-11
BULK-CS-GLE-12
BULK-CS-GLE-14
BULK-CS-GLE-15
BULK-CS-GLE-16
BULK-CS-GLE-17
BULK-CS-GLE-18
BULK-CS-GLE-19
BULK-CS-GLE-20
BULK-CS-GLE-21
BULK-CS-GLE-22
BULK-CS-GLE-23
BULK-CS-GLE-24
BULK-CS-GLE-25
BULK-CS-GLE-27
BULK-CS-GLE-28
BULK-CS-GLE-29
BULK-CS-GLE-30
BULK-CS-GLE-31
BULK-CS-GLE-32
BULK-CS-GLE-33
BULK-CS-GLE-34
BULK-CS-GLE-35
BULK-CS-GLE-36
BULK-CS-GLE-37
BULK-CS-GLE-38
BULK-CS-GLE-40
BULK-CS-GLE-41
BULK-CS-GLE-42
BULK-CS-GLE-43
BULK-CS-GLE-44
BULK-CS-GLE-45
BULK-CS-GLE-46
BULK-CS-GLE-47
BULK-CS-GLE-48
BULK-CS-GLE-49
BULK-CS-GLE-50
BULK-CS-GLE-51
BULK-CS-GLE-53
BULK-CS-GLE-54
BULK-CS-GLE-55
BULK-CS-GLE-56
BULK-CS-GLE-57
BULK-CS-GLE-58
BULK-CS-GLE-59
BULK-CS-GLE-60
BULK-CS-GLE-61
BULK-CS-GLE-62
BULK-CS-GLE-63
BULK-CS-GLE-64
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

81 Days

4824-1/32
1 Piece(s)

81 Days

4824-1/16
1 Piece(s)

13 Days

48241/81/8
1 Piece(s)

Quote

48241/53/16
1 Piece(s)

Quote

48241/41/4
1 Piece(s)

Quote

48243/83/8
1 Piece(s)

81 Days

48241/21/2
1 Piece(s)

51 Days

48245/85/8
1 Piece(s)

81 Days

48243/43/4
1 Piece(s)

81 Days

482411
1 Piece(s)

81 Days

48241 1/41 1/4
1 Piece(s)

81 Days

48241 1/21 1/2
1 Piece(s)

51 Days

2424-1/32
1 Piece(s)

13 Days

2424-1/16
1 Piece(s)

51 Days

24241/81/8
1 Piece(s)

Quote

24241/53/16
1 Piece(s)

51 Days

24241/41/4
1 Piece(s)

51 Days

24243/83/8
1 Piece(s)

81 Days

24241/21/2
1 Piece(s)

Quote

24245/85/8
1 Piece(s)

51 Days

24243/43/4
1 Piece(s)

81 Days

242411
1 Piece(s)

81 Days

24241 1/41 1/4
1 Piece(s)

81 Days

24241 1/21 1/2
1 Piece(s)

13 Days

2412-1/32
1 Piece(s)

81 Days

2412-1/16
1 Piece(s)

13 Days

24121/81/8
1 Piece(s)

Quote

24121/53/16
1 Piece(s)

13 Days

24121/41/4
1 Piece(s)

13 Days

24123/83/8
1 Piece(s)

81 Days

24121/21/2
1 Piece(s)

Quote

24125/85/8
1 Piece(s)

81 Days

24123/43/4
1 Piece(s)

51 Days

241211
1 Piece(s)

81 Days

24121 1/41 1/4
1 Piece(s)

81 Days

24121 1/21 1/2
1 Piece(s)

81 Days

1212-1/32
1 Piece(s)

13 Days

1212-1/16
1 Piece(s)

13 Days

12121/81/8
1 Piece(s)

51 Days

12121/53/16
1 Piece(s)

Quote

12121/41/4
1 Piece(s)

51 Days

12123/83/8
1 Piece(s)

81 Days

12121/21/2
1 Piece(s)

13 Days

12125/85/8
1 Piece(s)

81 Days

12123/43/4
1 Piece(s)

81 Days

121211
1 Piece(s)

81 Days

12121 1/41 1/4
1 Piece(s)

51 Days

12121 1/21 1/2
1 Piece(s)

13 Days

66-1/32
1 Piece(s)

13 Days

66-1/16
1 Piece(s)

Quote

661/81/8
1 Piece(s)

13 Days

661/53/16
1 Piece(s)

Quote

661/41/4
1 Piece(s)

13 Days

663/83/8
1 Piece(s)

13 Days

661/21/2
1 Piece(s)

Quote

665/85/8
1 Piece(s)

51 Days

663/43/4
1 Piece(s)

81 Days

6611
1 Piece(s)

81 Days

661 1/41 1/4
1 Piece(s)

81 Days

661 1/21 1/2

Loading...

Basic Information

Material Bakelite Grade Standard Color Natural Brown
Clarity Opaque Tensile Strength 13,000 psi Impact Strength 1.3 ft.-lbs./in.
Water Absorption 0.0125

Additional Products in this Category

Tech Support