(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

G-10 Garolite Sheet (Part Numbers)

G-10 Garolite Sheet

Glass fabric laminated with an epoxy resin. G-10 is strong, machinable, moisture resistant, and electrically insulating.

Grade: G-10

Color: Yellow

Tensile Strength Rating: Excellent

Impact Strength Rating: Excellent

Water Absorption Rating: Good

Hardness: Rockwell M110

Density: 0.065 lbs / cu. in.

Maximum Temperature: 270° F

Specifications Met: UL 94 HB

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-CS-GG10-1
BULK-CS-GG10-2
BULK-CS-GG10-3
BULK-CS-GG10-4
BULK-CS-GG10-5
BULK-CS-GG10-6
BULK-CS-GG10-7
BULK-CS-GG10-8
BULK-CS-GG10-9
BULK-CS-GG10-10
BULK-CS-GG10-11
BULK-CS-GG10-12
BULK-CS-GG10-13
BULK-CS-GG10-14
BULK-CS-GG10-15
BULK-CS-GG10-16
BULK-CS-GG10-17
BULK-CS-GG10-18
BULK-CS-GG10-19
BULK-CS-GG10-20
BULK-CS-GG10-21
BULK-CS-GG10-22
BULK-CS-GG10-170
BULK-CS-GG10-171
BULK-CS-GG10-172
BULK-CS-GG10-173
BULK-CS-GG10-174
BULK-CS-GG10-175
BULK-CS-GG10-176
BULK-CS-GG10-177
BULK-CS-GG10-178
BULK-CS-GG10-179
BULK-CS-GG10-180
BULK-CS-GG10-181
BULK-CS-GG10-182
BULK-CS-GG10-183
BULK-CS-GG10-184
BULK-CS-GG10-185
BULK-CS-GG10-186
BULK-CS-GG10-187
BULK-CS-GG10-188
BULK-CS-GG10-189
BULK-CS-GG10-190
BULK-CS-GG10-191
BULK-CS-GG10-192
BULK-CS-GG10-193
BULK-CS-GG10-194
BULK-CS-GG10-195
BULK-CS-GG10-196
BULK-CS-GG10-197
BULK-CS-GG10-198
BULK-CS-GG10-199
BULK-CS-GG10-200
BULK-CS-GG10-201
BULK-CS-GG10-202
BULK-CS-GG10-203
BULK-CS-GG10-204
BULK-CS-GG10-205
BULK-CS-GG10-206
BULK-CS-GG10-207
BULK-CS-GG10-208
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

81 Days

4824-1/32
1 Piece(s)

81 Days

4824-1/16
1 Piece(s)

Quote

48241/81/8
1 Piece(s)

Quote

48241/53/16
1 Piece(s)

13 Days

48241/41/4
1 Piece(s)

81 Days

48243/83/8
1 Piece(s)

Quote

48241/21/2
1 Piece(s)

81 Days

48245/85/8
1 Piece(s)

81 Days

48243/43/4
1 Piece(s)

81 Days

482411
1 Piece(s)

Quote

48241 1/41 1/4
1 Piece(s)

81 Days

48241 1/21 1/2
1 Piece(s)

Quote

482422
1 Piece(s)

51 Days

2424-1/32
1 Piece(s)

51 Days

2424-1/16
1 Piece(s)

Quote

24241/81/8
1 Piece(s)

13 Days

24241/53/16
1 Piece(s)

51 Days

24241/41/4
1 Piece(s)

81 Days

24243/83/8
1 Piece(s)

Quote

24241/21/2
1 Piece(s)

81 Days

24245/85/8
1 Piece(s)

51 Days

24243/43/4
1 Piece(s)

13 Days

4848-1/32
1 Piece(s)

13 Days

4848-1/16
1 Piece(s)

13 Days

48481/81/8
1 Piece(s)

13 Days

48481/53/16
1 Piece(s)

51 Days

48481/41/4
1 Piece(s)

51 Days

48483/83/8
1 Piece(s)

13 Days

48481/21/2
1 Piece(s)

13 Days

48485/85/8
1 Piece(s)

51 Days

48483/43/4
1 Piece(s)

13 Days

484811
1 Piece(s)

13 Days

48481 1/41 1/4
1 Piece(s)

51 Days

48481 1/21 1/2
1 Piece(s)

Quote

484822
1 Piece(s)

81 Days

4836-1/32
1 Piece(s)

81 Days

4836-1/16
1 Piece(s)

51 Days

48361/81/8
1 Piece(s)

Quote

48361/53/16
1 Piece(s)

81 Days

48361/41/4
1 Piece(s)

81 Days

48363/83/8
1 Piece(s)

Quote

48361/21/2
1 Piece(s)

81 Days

48365/85/8
1 Piece(s)

81 Days

48363/43/4
1 Piece(s)

81 Days

483611
1 Piece(s)

Quote

48361 1/41 1/4
1 Piece(s)

81 Days

48361 1/21 1/2
1 Piece(s)

Quote

483622
1 Piece(s)

81 Days

4812-1/32
1 Piece(s)

13 Days

4812-1/16
1 Piece(s)

Quote

48121/81/8
1 Piece(s)

51 Days

48121/53/16
1 Piece(s)

51 Days

48121/41/4
1 Piece(s)

81 Days

48123/83/8
1 Piece(s)

51 Days

48121/21/2
1 Piece(s)

81 Days

48125/85/8
1 Piece(s)

81 Days

48123/43/4
1 Piece(s)

81 Days

481211
1 Piece(s)

Quote

48121 1/41 1/4
1 Piece(s)

81 Days

48121 1/21 1/2
1 Piece(s)

Quote

481222

Loading...

  1. 1

Basic Information

Material Bakelite Grade Standard Color Yellow
Clarity Opaque Tensile Strength 40,000 psi Impact Strength 14.0 ft.-lbs./in.
Water Absorption 0.0015

Additional Products in this Category

Tech Support