(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Neoprene Foam Sheet -

Neoprene Foam Sheet -

Multipurpose Neoprene Foam Sheets provide Oil, Chemical, and UV Resistance for applications.

Cell Type: Closed Cell

Chemical Resistance: Good

Flame Retardant: Yes

Oil Resistance: Good

Shape: Sheet

Style: Plain

UV Resistance: Good

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSANSR-301
ZUSANSR-302
ZUSANSR-303
ZUSANSR-304
ZUSANSR-305
ZUSANSR-306
ZUSANSR-307
ZUSANSR-308
ZUSANSR-309
ZUSANSR-310
ZUSANSR-311
ZUSANSR-312
ZUSANSR-325
ZUSANSR-326
ZUSANSR-327
ZUSANSR-328
ZUSANSR-329
ZUSANSR-330
ZUSANSR-331
ZUSANSR-332
ZUSANSR-333
ZUSANSR-334
ZUSANSR-335
ZUSANSR-336
ZUSANSR-349
ZUSANSR-350
ZUSANSR-353
ZUSANSR-354
ZUSANSR-425
ZUSANSR-426
ZUSANSR-427
ZUSANSR-428
ZUSANSR-429
ZUSANSR-430
ZUSANSR-431
ZUSANSR-432
ZUSANSR-433
ZUSANSR-434
ZUSANSR-435
ZUSANSR-436
ZUSANSR-437
ZUSANSR-438
ZUSANSR-439
ZUSANSR-440
ZUSANSR-441
ZUSANSR-442
ZUSANSR-449
ZUSANSR-450
ZUSANSR-451
ZUSANSR-452
ZUSANSR-453
ZUSANSR-454
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Backing type
1 Piece(s)

51 Days

w/o Adhesive1/161212Plain
1 Piece(s)

13 Days

w/o Adhesive1/81212Plain
1 Piece(s)

13 Days

w/o Adhesive3/161212Plain
1 Piece(s)

13 Days

w/o Adhesive1/41212Plain
1 Piece(s)

51 Days

w/o Adhesive3/81212Plain
1 Piece(s)

81 Days

w/o Adhesive1/21212Plain
1 Piece(s)

51 Days

w/o Adhesive1/161224Plain
1 Piece(s)

51 Days

w/o Adhesive1/81224Plain
1 Piece(s)

13 Days

w/o Adhesive3/161224Plain
1 Piece(s)

13 Days

w/o Adhesive1/41224Plain
1 Piece(s)

81 Days

w/o Adhesive3/81224Plain
1 Piece(s)

81 Days

w/o Adhesive1/21224Plain
1 Piece(s)

13 Days

with Adhesive1/161212Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/81212Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/161212Acrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/41212Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive3/81212Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/21212Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/161224Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/81224Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/161224Acrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/41224Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/81224Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/21224Acrylic Adhesive
1 Piece(s)

Quote

w/o Adhesive11212Plain
1 Piece(s)

Quote

w/o Adhesive11224Plain
1 Piece(s)

81 Days

with Adhesive11212Acrylic Adhesive
1 Piece(s)

Quote

with Adhesive11224Acrylic Adhesive
1 Piece(s)

13 Days

w/o Adhesive1/163636Plain
1 Piece(s)

13 Days

w/o Adhesive1/83636Plain
1 Piece(s)

51 Days

w/o Adhesive3/163636Plain
1 Piece(s)

Quote

w/o Adhesive1/43636Plain
1 Piece(s)

81 Days

w/o Adhesive3/83636Plain
1 Piece(s)

81 Days

w/o Adhesive1/23636Plain
1 Piece(s)

81 Days

with Adhesive1/163636Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/83636Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/163636Acrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/43636Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive3/83636Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/23636Acrylic Adhesive
1 Piece(s)

81 Days

w/o Adhesive1/163612Plain
1 Piece(s)

13 Days

w/o Adhesive1/83612Plain
1 Piece(s)

13 Days

w/o Adhesive3/163612Plain
1 Piece(s)

Quote

w/o Adhesive1/43612Plain
1 Piece(s)

13 Days

w/o Adhesive3/83612Plain
1 Piece(s)

13 Days

w/o Adhesive1/23612Plain
1 Piece(s)

81 Days

with Adhesive1/163612Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/83612Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive3/163612Acrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/43612Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/83612Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/23612Acrylic Adhesive

Loading...

  1. 1

Basic Information

Material, General Sponge Material, Details Neoprene Color Black
Tensile Strength 100 psi Texture Smooth

Additional Products in this Category

Tech Support