(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PTFE Plastic Bar

PTFE Plastic Bar

PTFE is the most slippery and wear-resistant. It also has excellent resistance to extreme temperatures and chemicals.

Tensile Strength Rating: Poor

Impact Strength Rating: Good

Friction Rating: Very Slippery

Water Absorption Rating: Excellent

Hardness: 55D

Density: 0.078 lbs / cu. in.

Temperature Range: -290° to 500° F

Specifications Met: FDA, UL 94 V-0, MIL-P-22241 Type II Grade A

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PS-PTFE-28
BULK-PS-PTFE-30
BULK-PS-PTFE-31
BULK-PS-PTFE-32
BULK-PS-PTFE-33
BULK-PS-PTFE-34
BULK-PS-PTFE-35
BULK-PS-PTFE-36
BULK-PS-PTFE-37
BULK-PS-PTFE-39
BULK-PS-PTFE-40
BULK-PS-PTFE-41
BULK-PS-PTFE-42
BULK-PS-PTFE-43
BULK-PS-PTFE-44
BULK-PS-PTFE-45
BULK-PS-PTFE-46
BULK-PS-PTFE-48
BULK-PS-PTFE-49
BULK-PS-PTFE-50
BULK-PS-PTFE-51
BULK-PS-PTFE-52
BULK-PS-PTFE-53
BULK-PS-PTFE-54
BULK-PS-PTFE-55
BULK-PS-PTFE-57
BULK-PS-PTFE-58
BULK-PS-PTFE-59
BULK-PS-PTFE-60
BULK-PS-PTFE-61
BULK-PS-PTFE-62
BULK-PS-PTFE-63
BULK-PS-PTFE-64
BULK-PS-PTFE-66
BULK-PS-PTFE-67
BULK-PS-PTFE-68
BULK-PS-PTFE-69
BULK-PS-PTFE-70
BULK-PS-PTFE-71
BULK-PS-PTFE-72
BULK-PS-PTFE-73
BULK-PS-PTFE-75
BULK-PS-PTFE-76
BULK-PS-PTFE-77
BULK-PS-PTFE-78
BULK-PS-PTFE-79
BULK-PS-PTFE-80
BULK-PS-PTFE-81
BULK-PS-PTFE-82
BULK-PS-PTFE-84
BULK-PS-PTFE-85
BULK-PS-PTFE-86
BULK-PS-PTFE-87
BULK-PS-PTFE-88
BULK-PS-PTFE-89
BULK-PS-PTFE-90
BULK-PS-PTFE-91
BULK-PS-PTFE-93
BULK-PS-PTFE-94
BULK-PS-PTFE-95
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

White121/2-1/32
1 Piece(s)

13 Days

White121/2-1/16
1 Piece(s)

13 Days

White121/2-3/32
1 Piece(s)

13 Days

White121/21/81/8
1 Piece(s)

13 Days

White121/21/53/16
1 Piece(s)

13 Days

White121/21/41/4
1 Piece(s)

13 Days

White121/23/83/8
1 Piece(s)

13 Days

White121/21/21/2
1 Piece(s)

13 Days

White241/2-1/32
1 Piece(s)

13 Days

White241/2-1/16
1 Piece(s)

Quote

White241/2-3/32
1 Piece(s)

13 Days

White241/21/81/8
1 Piece(s)

13 Days

White241/21/53/16
1 Piece(s)

13 Days

White241/21/41/4
1 Piece(s)

13 Days

White241/23/83/8
1 Piece(s)

13 Days

White241/21/21/2
1 Piece(s)

13 Days

White121-1/32
1 Piece(s)

13 Days

White121-1/16
1 Piece(s)

13 Days

White121-3/32
1 Piece(s)

51 Days

White1211/81/8
1 Piece(s)

13 Days

White1211/53/16
1 Piece(s)

13 Days

White1211/41/4
1 Piece(s)

13 Days

White1213/83/8
1 Piece(s)

51 Days

White1211/21/2
1 Piece(s)

81 Days

White241-1/32
1 Piece(s)

13 Days

White241-1/16
1 Piece(s)

13 Days

White241-3/32
1 Piece(s)

51 Days

White2411/81/8
1 Piece(s)

51 Days

White2411/53/16
1 Piece(s)

51 Days

White2411/41/4
1 Piece(s)

51 Days

White2413/83/8
1 Piece(s)

13 Days

White2411/21/2
1 Piece(s)

81 Days

White121 1/2-1/32
1 Piece(s)

81 Days

White121 1/2-1/16
1 Piece(s)

13 Days

White121 1/2-3/32
1 Piece(s)

51 Days

White121 1/21/81/8
1 Piece(s)

81 Days

White121 1/21/53/16
1 Piece(s)

13 Days

White121 1/21/41/4
1 Piece(s)

13 Days

White121 1/23/83/8
1 Piece(s)

13 Days

White121 1/21/21/2
1 Piece(s)

81 Days

White241 1/2-1/32
1 Piece(s)

81 Days

White241 1/2-1/16
1 Piece(s)

Quote

White241 1/2-3/32
1 Piece(s)

81 Days

White241 1/21/81/8
1 Piece(s)

13 Days

White241 1/21/53/16
1 Piece(s)

13 Days

White241 1/21/41/4
1 Piece(s)

13 Days

White241 1/23/83/8
1 Piece(s)

13 Days

White241 1/21/21/2
1 Piece(s)

81 Days

White122-1/32
1 Piece(s)

51 Days

White122-1/16
1 Piece(s)

Quote

White122-3/32
1 Piece(s)

13 Days

White1221/81/8
1 Piece(s)

81 Days

White1221/53/16
1 Piece(s)

51 Days

White1221/41/4
1 Piece(s)

13 Days

White1223/83/8
1 Piece(s)

13 Days

White1221/21/2
1 Piece(s)

81 Days

White242-1/32
1 Piece(s)

13 Days

White242-1/16
1 Piece(s)

Quote

White242-3/32
1 Piece(s)

81 Days

White2421/81/8

Loading...

Basic Information

Material Fluororesin (fluoropolymer, PTFE) Grade Standard Clarity Opaque
Tensile Strength 3,000 psi Impact Strength 3.5 ft. - lbs./in. Coefficient of friction 0.07
Water Absorption 0.0001 Detailed, Material PTFE

Additional Products in this Category

Tech Support