(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Medium Duty Design - Pressed Steel Fixed Caster, With Top Plate Fitting

Medium Duty Design - Pressed Steel Fixed Caster, With Top Plate Fitting

Rig:

pressed steel, zinc-plated, blue-passivated, Cr6-free.

Wheel:
VE series

• tyre: standard solid rubber, hardness 80 Shore A, colour black

• rim: pressed steel, zinc-plated, blue-passivated, Cr6-free

Part Number

Configured Part Number is shown.

B-VE 100R

Part Number
B-VE 100R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

46 Days

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Wheel Material Synthetic Rubber Wheel Dia. D(φ) 100
Wheel Width B(mm) 30 Load Category Medium Load Load Capacity 175 kg
Tread and Tyre hardness 80 Shore A Max and Min Temperature Resistance -25 C to 80 C

Please check the type/dimensions/specifications of the part B-VE 100R in the Medium Duty Design - Pressed Steel Fixed Caster, With Top Plate Fitting series.

Additional Products in this Category

Tech Support