(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NAAMS Pin Retainer - L-Shaped, 3 or 4 Side or Face Holes, APR Series (Part Numbers)

NAAMS Pin Retainer - L-Shaped, 3 or 4 Side or Face Holes, APR Series

NAAMS pin retainers are blocks made specifically for NAAMS locating pins. They retain the desired location of the pins during the automation process.

PDF

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APR250M
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Holes Location of Holes Material Surface Treatment Series/Thickness (T) Hole Type Hole Size Width (W) Dowel Hole
1 Piece(s)

6 Days

3 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)308MM (F7)

Loading...

  1. 1
 

Basic Information

Standard or Configurable Standard

Please check the type/dimensions/specifications of the part APR250M in the NAAMS Pin Retainer - L-Shaped, 3 or 4 Side or Face Holes, APR Series series.

Products like this...

Part Number
APR013M
APR020M
APR021M
APR251M
APR252M
APR253M
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Holes Location of Holes Material Surface Treatment Series/Thickness (T) Hole Type Hole Size Width (W) Dowel Hole
1 Piece(s)

6 Days

3 HolesSide Hole304 Stainless SteelNone25mm SeriesThrough HoleN11(for M10 Screw)258MM (H6)
1 Piece(s)

6 Days

3 HolesFace HoleA-36 SteelBlack Oxide25mm SeriesTappedM10(M10x1.5)258MM (H6)
1 Piece(s)

6 Days

3 HolesFace Hole304 Stainless SteelNone25mm SeriesTappedM10(M10x1.5)258MM (H6)
1 Piece(s)

6 Days

3 HolesSide Hole304 Stainless SteelNone20mm SeriesTappedM8(M8x1.25)308MM (F7)
1 Piece(s)

6 Days

3 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesThrough HoleN9(for M8 Screw)308MM (F7)
1 Piece(s)

6 Days

3 HolesSide Hole304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)308MM (F7)

Additional Products in this Category

Tech Support