(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NAAMS Pin Retainer - L-Shaped, 3 or 4 Side or Face Holes, APR Series

NAAMS Pin Retainer - L-Shaped, 3 or 4 Side or Face Holes, APR Series

NAAMS pin retainers are blocks made specifically for NAAMS locating pins. They retain the desired location of the pins during the automation process.

PDF

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APR010M
APR011M
APR012M
APR013M
APR020M
APR021M
APR030M
APR031M
APR032M
APR033M
APR040M
APR041M
APR045M
APR046M
APR201M
APR202M
APR203M
APR204M
APR211M
APR212M
APR231M
APR232M
APR233M
APR234M
APR250M
APR251M
APR252M
APR253M
APR255M
APR256M
APR271M
APR272M
APR273M
APR274M
APR330M
APR331M
APR332M
APR333M
APR336M
APR337M
APR338M
APR339M
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Holes Location of Holes Material Surface Treatment Series/Thickness (T) Hole Type Hole Size Width (W) Dowel Hole
1 Piece(s)

6 Days

3 HolesSide HoleA-36 SteelBlack Oxide25mm SeriesTappedM10(M10x1.5)258MM (H6)
1 Piece(s)

6 Days

3 HolesSide Hole304 Stainless SteelNone25mm SeriesTappedM10(M10x1.5)258MM (H6)
1 Piece(s)

6 Days

3 HolesSide HoleA-36 SteelBlack Oxide25mm SeriesThrough HoleN11(for M10 Screw)258MM (H6)
1 Piece(s)

6 Days

3 HolesSide Hole304 Stainless SteelNone25mm SeriesThrough HoleN11(for M10 Screw)258MM (H6)
1 Piece(s)

6 Days

3 HolesFace HoleA-36 SteelBlack Oxide25mm SeriesTappedM10(M10x1.5)258MM (H6)
1 Piece(s)

6 Days

3 HolesFace Hole304 Stainless SteelNone25mm SeriesTappedM10(M10x1.5)258MM (H6)
1 Piece(s)

6 Days

4 HolesSide HoleA-36 SteelBlack Oxide25mm SeriesTappedM10(M10x1.5)258MM (H6)
1 Piece(s)

6 Days

4 HolesSide Hole304 Stainless SteelNone25mm SeriesThrough HoleN11(for M10 Screw)258MM (H6)
1 Piece(s)

6 Days

4 HolesSide HoleA-36 SteelBlack Oxide25mm SeriesTappedM10(M10x1.5)258MM (H6)
1 Piece(s)

6 Days

4 HolesSide Hole304 Stainless SteelNone25mm SeriesThrough HoleN11(for M10 Screw)258MM (H6)
1 Piece(s)

6 Days

4 HolesFace HoleA-36 SteelBlack Oxide25mm SeriesTappedM10(M10x1.5)258MM (H6)
1 Piece(s)

6 Days

4 HolesFace Hole304 Stainless SteelNone25mm SeriesTappedM10(M10x1.5)258MM (H6)
1 Piece(s)

6 Days

4 HolesFace HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)256MM (F7)
1 Piece(s)

6 Days

4 HolesFace Hole304 Stainless SteelNone20mm SeriesTappedM8(M8x1.25)256MM (F7)
1 Piece(s)

6 Days

4 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)308MM (F7)
1 Piece(s)

6 Days

4 HolesSide Hole304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)308MM (F7)
1 Piece(s)

6 Days

4 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)308MM (F7)
1 Piece(s)

6 Days

4 HolesSide Hole304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)308MM (F7)
1 Piece(s)

6 Days

4 HolesFace HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)258MM (F7)
1 Piece(s)

6 Days

4 HolesFace Hole304 Stainless SteelNone20mm SeriesTappedM8(M8x1.25)258MM (F7)
1 Piece(s)

6 Days

4 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)258MM (F7)
1 Piece(s)

6 Days

4 HolesSide Hole304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)258MM (F7)
1 Piece(s)

6 Days

4 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)258MM (F7)
1 Piece(s)

6 Days

4 HolesSide Hole304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)258MM (F7)
1 Piece(s)

6 Days

3 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)308MM (F7)
1 Piece(s)

6 Days

3 HolesSide Hole304 Stainless SteelNone20mm SeriesTappedM8(M8x1.25)308MM (F7)
1 Piece(s)

6 Days

3 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesThrough HoleN9(for M8 Screw)308MM (F7)
1 Piece(s)

6 Days

3 HolesSide Hole304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)308MM (F7)
1 Piece(s)

6 Days

3 HolesFace HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)258MM (F7)
1 Piece(s)

6 Days

3 HolesFace Hole304 Stainless SteelNone20mm SeriesTappedM8(M8x1.25)258MM (F7)
1 Piece(s)

6 Days

3 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)258MM (F7)
1 Piece(s)

6 Days

3 HolesSide Hole304 Stainless SteelNone20mm SeriesTappedM8(M8x1.25)258MM (F7)
1 Piece(s)

6 Days

3 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesThrough HoleN9(for M8 Screw)258MM (F7)
1 Piece(s)

6 Days

3 HolesSide Hole304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)258MM (F7)
1 Piece(s)

6 Days

4 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)306MM (F7)
1 Piece(s)

6 Days

4 HolesSide Hole304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)306MM (F7)
1 Piece(s)

6 Days

4 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)306MM (F7)
1 Piece(s)

6 Days

4 HolesSide Hole304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)306MM (F7)
1 Piece(s)

6 Days

4 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)256MM (F7)
1 Piece(s)

6 Days

4 HolesSide Hole304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)256MM (F7)
1 Piece(s)

6 Days

4 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)256MM (F7)
1 Piece(s)

6 Days

4 HolesSide Hole304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)256MM (F7)

Loading...

  1. 1
 

Basic Information

Standard or Configurable Standard

Additional Products in this Category

Tech Support