(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Round Washer, JIS, Special Material, Special Plating【100-20,000 Pieces Per Package】

Round Washer, JIS, Special Material, Special Plating

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
·When the counterpart is wood, use a round washer with a large outer diameter for wood to prevent depressions
[Special Material]Brass
[Special Plating]Tin cobalt / black chromate / tin plating

(i)Caution

  • The product images are representative only.

Part Number

Configured Part Number is shown.

Part Number
WSJ-BRCB-M3
WSJ-BRCB-M4
WSJ-BRGSC-M2
WSJ-BRGSC-M2.6
WSJ-BRGSC-M3
WSJ-BRGSC-M3.5
WSJ-BRGSC-M4
WSJ-BRGSC-M5
WSJ-BRGSC-M6
WSJ-BRGSC-M8
WSJ-BRGSC-M10
WSJ-BRGSC-M12
WSJ-BRGSC-M14
WSJ-BRGSC-M16
WSJ-BRGSC-M20
WSJ-BRGSN-M12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Surface Treatment (Details)

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate Plating3.330.5[Chromate Plating] Black Chromate

10,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

-Chromate Plating4.540.8[Chromate Plating] Black Chromate

20,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated2.320.4[Tinned Platings] Tin cobalt

10,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated2.92.60.5[Tinned Platings] Tin cobalt

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Silver / copper / tin plated3.330.5[Tinned Platings] Tin cobalt

10,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated3.83.50.5[Tinned Platings] Tin cobalt

5,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated4.540.8[Tinned Platings] Tin cobalt

4,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated5.550.8[Tinned Platings] Tin cobalt

3,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated6.561[Tinned Platings] Tin cobalt

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated8.581.6[Tinned Platings] Tin cobalt

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated10.5101.6[Tinned Platings] Tin cobalt

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated12.5122.3[Tinned Platings] Tin cobalt

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated15142.6[Tinned Platings] Tin cobalt

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated17162.6[Tinned Platings] Tin cobalt

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated21203.2[Tinned Platings] Tin cobalt

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated12.5122.3[Tinned Platings] Tin plating

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Brass
Sales Unit Box/package

Additional Products in this Category

Tech Support