(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Washer, ISO, Compact, Special Material, Standard Plating【1-20,000 Pieces Per Package】

Round Washer, ISO, Compact, Special Material, Standard Plating

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
·When the counterpart is wood, use a round washer with a large outer diameter for wood to prevent depressions
[Special Material]Brass
[Standard Plating]Chrome plating / nickel plating

(i)Caution

  • The product images are representative only.

Part Number

Configured Part Number is shown.

Part Number
WSIS-BRH-M2.6
WSIS-BRH-M6
WSIS-BRH-M8
WSIS-BRH-M10
WSIS-BRH-M12
WSIS-BRH-M16
WSIS-BRH-M18
WSIS-BRH-M20
WSIS-BRN-M1.4
WSIS-BRN-M1.6
WSIS-BRN-M2
WSIS-BRN-M2.3
WSIS-BRN-M2.6
WSIS-BRN-M4
WSIS-BRN-M6
WSIS-BRN-M8
WSIS-BRN-M10
WSIS-BRN-M12
WSIS-BRN-M16
WSIS-BRN-M18
WSIS-BRN-M20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Surface Treatment (Details)

20,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Chrome Plating2.82.60.5Box/packageChrome Plating

2,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Chrome Plating6.461.6Box/packageChrome Plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Chrome Plating8.481.6Box/packageChrome Plating

800 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Chrome Plating10.5102Box/packageChrome Plating

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Chrome Plating13122.5Box/packageChrome Plating

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Chrome Plating17163Box/packageChrome Plating

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Chrome Plating19183Box/packageChrome Plating

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Chrome Plating21203Box/packageChrome Plating
1 Piece(s)

8 Days or more

10Nickel Plating1.51.40.3Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating1.71.60.3Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)

8 Days or more

10Nickel Plating2.220.3Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)

8 Days or more

10Nickel Plating2.52.30.5Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)

8 Days or more

10Nickel Plating2.82.60.5Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating4.340.8Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating6.461.6Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating8.481.6Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating10.5102Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating13122.5Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating17163Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating19183Box/package[Nickel Plating] Nickel Plating

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Nickel Plating21203Box/package[Nickel Plating] Nickel Plating

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Brass

Additional Products in this Category

Tech Support