(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ISO Standard Round Washer Steel, Special Plating【1-20,000 Pieces Per Package】 (Part Numbers)

ISO Standard Round Washer Steel, Special Plating
  • Volume Discount

It is inserted between the bearing surface and tightening section when tightening machine screws or bolts. ISO standard.
[Material]
·Steel: highly corrosion resistant hot-dip coating steel plate
[Special Plating]
·Green Chromate / dacrotized / black chromate / tin cobalt / dark bronze color plating / hot-dip galvanizing / black nickel / chromate plating / parkerizing / trivalent black / 8 micron chromate yellow

(i)Caution

  • The product images are representative only.

Part Number

Configured Part Number is shown.

WSI-STC-M48

Part Number
WSI-STC-M48
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

-[Steel] SteelChromate Plating50488Low Quantity Available beginning with 1 pc.Low Carbon Steel[Chromate Plating] Chromate Plating

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer

Please check the type/dimensions/specifications of the part WSI-STC-M48 in the ISO Standard Round Washer Steel, Special Plating series.

Products like this...

Part Number
WSI-ST3B-M16
WSI-ST3B-M18
WSI-ST3B-M2
WSI-STC-M5
WSI-STC-M52
WSI-STC-M56
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Details)

250 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelTrivalent Chromate17163Box/packageLow Carbon Steel[Trivalent Chromate] Trivalent Black

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelTrivalent Chromate19183Box/packageLow Carbon Steel[Trivalent Chromate] Trivalent Black

20,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelTrivalent Chromate2.220.3Box/packageLow Carbon Steel[Trivalent Chromate] Trivalent Black
1 Piece(s)

8 Days or more

-[Steel] SteelChromate Plating5.351Low Quantity Available beginning with 1 pc.Low Carbon Steel[Chromate Plating] Chromate Plating
1 Piece(s)Available

8 Days or more

-[Steel] SteelChromate Plating54528Low Quantity Available beginning with 1 pc.Low Carbon Steel[Chromate Plating] Chromate Plating
1 Piece(s)Available

8 Days or more

-[Steel] SteelChromate Plating58569Low Quantity Available beginning with 1 pc.Low Carbon Steel[Chromate Plating] Chromate Plating

Additional Products in this Category

Tech Support